Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 252BULK | N/A | N/A 5.234 in132.944 mm | N/A 5.512 in140.005 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 252PKG | N/A | N/A 5.234 in132.944 mm | N/A 5.512 in140.005 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 447060 |
N/A
44 |
N/A 5-1/4 in133.35 mm | N/A 6.256 in158.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 415645 |
N/A
41 |
N/A 5-1/4 in133.35 mm | N/A 6.507 in165.278 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417262 |
N/A
41 |
N/A 5-1/4 in133.35 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417262V |
N/A
41 |
N/A 5-1/4 in133.35 mm | N/A 6.256 in158.902 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 455448 |
N/A
45 |
N/A 5-1/4 in133.35 mm | N/A 6.256 in158.902 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417358 |
N/A
41 |
N/A 5-1/4 in133.35 mm | N/A 6.381 in162.077 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417359 |
N/A
41 |
N/A 5-1/4 in133.35 mm | N/A 6.632 in168.453 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417549 |
N/A
41 |
N/A 5-1/4 in133.35 mm | N/A 6.757 in171.628 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455104 |
N/A
45 |
N/A 5-1/4 in133.35 mm | N/A 6.507 in165.278 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 370069A |
N/A
03 |
N/A 5-1/4 in133.35 mm | N/A 7.386 in187.604 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 380069A |
N/A
10 |
N/A 5-1/4 in133.35 mm | N/A 7.385 in187.579 mm | N/A 1.01 in25.654 mm | N/A PTFE | N/A |
| 417550 |
N/A
41 |
N/A 5.312 in134.925 mm | N/A 6.507 in165.278 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 432BULK | N/A | N/A 5.35 in135.89 mm | N/A 5.9 in149.86 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 432PKG | N/A | N/A 5.35 in135.89 mm | N/A 5.9 in149.86 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 253BULK | N/A | N/A 5.359 in136.119 mm | N/A 5.637 in143.18 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 253PKG | N/A | N/A 5.359 in136.119 mm | N/A 5.637 in143.18 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 415938 |
N/A
41 |
N/A 5-3/8 in136.525 mm | N/A 6.632 in168.453 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 416112 |
N/A
41 |
N/A 5-3/8 in136.525 mm | N/A 7.881 in200.177 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 3292 |
N/A
89 |
N/A 5-3/8 in136.525 mm | N/A 6.882 in174.803 mm | N/A 1 in25.4 mm | N/A Nitrile | N/A |
| 455576 |
N/A
45 |
N/A 5-3/8 in136.525 mm | N/A 6.507 in165.278 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417551 |
N/A
41 |
N/A 5-3/8 in136.525 mm | N/A 6.38 in162.052 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 417554 |
N/A
41 |
N/A 5-3/8 in136.525 mm | N/A 6.757 in171.628 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 710425 |
N/A
230 |
N/A 5.428 in137.871 mm | N/A 6.505 in165.227 mm | N/A 0.42 in10.668 mm | N/A Nitrile | N/A |