Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 257PKG | N/A | N/A 5.859 in148.819 mm | N/A 6.137 in155.88 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 416476 |
N/A
41 |
N/A 5-7/8 in149.225 mm | N/A 7.133 in181.178 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 3016 |
N/A
45 |
N/A 5-7/8 in149.225 mm | N/A 8.007 in203.378 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 455075 |
N/A
45 |
N/A 5-7/8 in149.225 mm | N/A 7.133 in181.178 mm | N/A 0.625 in15.875 mm | N/A Nitrile |
N/A
|
| 455297 |
N/A
45 |
N/A 5-7/8 in149.225 mm | N/A 7.508 in190.703 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 417780 |
N/A
41 |
N/A 5.937 in150.8 mm | N/A 7.508 in190.703 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 8907 | N/A | N/A 5.937 in150.8 mm | N/A 6.806 in172.872 mm | N/A 1.125 in28.575 mm | N/A Nitrile | N/A |
| 437BULK | N/A | N/A 5.975 in151.765 mm | N/A 6.525 in165.735 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 437PKG | N/A | N/A 5.975 in151.765 mm | N/A 6.525 in165.735 mm | N/A 0.275 in6.985 mm | N/A Nitrile | N/A |
| 258BULK | N/A | N/A 5.984 in151.994 mm | N/A 6.262 in159.055 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 258PKG | N/A | N/A 5.984 in151.994 mm | N/A 6.262 in159.055 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 39956 |
N/A
DW-H |
N/A 5.997 in152.324 mm | N/A 7.131 in181.127 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 415683 |
N/A
41 |
N/A 6 in152.4 mm | N/A 7.007 in177.978 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 415072 |
N/A
41 |
N/A 6 in152.4 mm | N/A 7.508 in190.703 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 39715 | N/A | N/A 6 in152.4 mm | N/A 7.481 in190.017 mm | N/A 0.59 in14.986 mm | N/A PTFE | N/A |
| 2297V |
N/A
25 |
N/A 6 in152.4 mm | N/A 6.757 in171.628 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer | N/A |
| 456055 |
N/A
45 |
N/A 6 in152.4 mm | N/A 7.008 in178.003 mm | N/A 0.625 in15.875 mm | N/A Fluoro-Elastomer |
N/A
|
| 417365 |
N/A
41 |
N/A 6 in152.4 mm | N/A 7.132 in181.153 mm | N/A 0.562 in14.275 mm | N/A Nitrile |
N/A
|
| 39807 |
N/A
W-H |
N/A 6 in152.4 mm | N/A 6.756 in171.602 mm | N/A 0.437 in11.1 mm | N/A PTFE | N/A |
| 39823 |
N/A
DW-H |
N/A 6 in152.4 mm | N/A 6.757 in171.628 mm | N/A 0.625 in15.875 mm | N/A PTFE | N/A |
| 370077A |
N/A
06 |
N/A 6 in152.4 mm | N/A 7.881 in200.177 mm | N/A 0.605 in15.367 mm | N/A Nitrile | N/A |
| 710052 |
N/A
47 |
N/A 6.063 in154 mm | N/A 6.894 in175.1 mm | N/A 0.512 in13 mm | N/A Nitrile |
N/A
|
| 710083 |
N/A
47 |
N/A 6.063 in154 mm | N/A 6.776 in172.1 mm | N/A 0.551 in14 mm | N/A Nitrile |
N/A
|
| 710766 |
N/A
74 |
N/A 6.063 in154 mm | N/A 6.902 in175.3 mm | N/A 0.531 in13.5 mm | N/A Fluoro-Elastomer | N/A |
| 39889 |
N/A
W-H |
N/A 6.077 in154.356 mm | N/A 7.336 in186.334 mm | N/A 0.445 in11.303 mm | N/A PTFE | N/A |