Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 222238 |
N/A
32 |
N/A 0.866 in22 mm | N/A 1.504 in38.2 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 222240 |
N/A
35 |
N/A 0.866 in22 mm | N/A 1.584 in40.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 222270 |
N/A
35 |
N/A 0.866 in22 mm | N/A 1.859 in47.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 6022030 | N/A | N/A 0.866 in22 mm | N/A 1.102 in28 mm | N/A 0.118 in3 mm | N/A Nitrile | N/A |
| 440131 |
N/A
44 |
N/A 0.875 in22.225 mm | N/A 1.379 in35.027 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 340413 |
N/A
34 |
N/A 0.875 in22.225 mm | N/A 1.316 in33.426 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 340483 |
N/A
34 |
N/A 0.875 in22.225 mm | N/A 1.256 in31.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 340850 |
N/A
34 |
N/A 0.875 in22.225 mm | N/A 1.193 in30.302 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 353132 |
N/A
35 |
N/A 0.875 in22.225 mm | N/A 1.314 in33.376 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 240733 |
N/A
24 |
N/A 0.875 in22.225 mm | N/A 1.135 in28.829 mm | N/A 0.125 in3.175 mm | N/A Nitrile | N/A |
| 254287 |
N/A
25 |
N/A 0.875 in22.225 mm | N/A 1.255 in31.877 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 471570 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471570V |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 471633 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.581 in40.157 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471646 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 470398 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.378 in35.001 mm | N/A 0.406 in10.312 mm | N/A Nitrile |
N/A
|
| 470567 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.379 in35.027 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 470567N |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.379 in35.027 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|
| 470590 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 470645 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 2.004 in50.902 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470680 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.503 in38.176 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471137 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.832 in46.533 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471267 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471267H |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Silicone |
N/A
|
| 471267V |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|