Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 5976S |
N/A
34 |
N/A 0.875 in22.225 mm | N/A 1.256 in31.902 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A
|
| 471730 |
N/A
47 |
N/A 0.875 in22.225 mm | N/A 1.878 in47.701 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 481267 |
N/A
48 |
N/A 0.875 in22.225 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 7014S |
N/A
4S |
N/A 0.875 in22.225 mm | N/A 1.260 in32.004 mm | N/A 0.205 in5.207 mm | N/A Nitrile | N/A |
| 712015 | N/A | N/A 0.875 in22.225 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer | N/A |
| 712270 |
N/A
48 |
N/A 0.875 in22.225 mm | N/A 1.441 in36.601 mm | N/A 0.256 in6.502 mm | N/A Nitrile |
N/A
|
| 7840S |
N/A
31 |
N/A 0.875 in22.225 mm | N/A 1.254 in31.852 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
| 321267 |
N/A
32 |
N/A 0.875 in22.225 mm | N/A 1.381 in35.077 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 350567 |
N/A
35 |
N/A 0.875 in22.225 mm | N/A 1.385 in35.179 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 351267 |
N/A
35 |
N/A 0.875 in22.225 mm | N/A 1.381 in35.077 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 38832 |
N/A
94 |
N/A 0.875 in22.225 mm | N/A 1.379 in35.027 mm | N/A 0.312 in7.925 mm | N/A PTFE | N/A |
| 797714 | N/A | N/A 0.875 in22.225 mm | N/A 1.254 in31.8516 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer | N/A |
| 450038 |
N/A
45 |
N/A 0.906 in23.012 mm | N/A 1.832 in46.533 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470207 |
N/A
47 |
N/A 0.906 in23.012 mm | N/A 1.503 in38.176 mm | N/A 0.39 in9.906 mm | N/A Nitrile |
N/A
|
| 222330 |
N/A
32 |
N/A 0.906 in23 mm | N/A 1.348 in34.23 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 222340 |
N/A
32 |
N/A 0.906 in23 mm | N/A 1.584 in40.23 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 710254 |
N/A
34 |
N/A 0.906 in23 mm | N/A 1.268 in32.2 mm | N/A 0.217 in5.5 mm | N/A Nitrile |
N/A
|
| 213BULK | N/A | N/A 0.921 in23.393 mm | N/A 1.199 in30.455 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 213PKG | N/A | N/A 0.921 in23.393 mm | N/A 1.199 in30.455 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 213V35 | N/A | N/A 0.921 in23.393 mm | N/A 1.199 in30.455 mm | N/A 0.139 in3.531 mm | N/A Fluoro-Elastomer | N/A |
| 119BULK | N/A | N/A 0.924 in23.47 mm | N/A 1.13 in28.702 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 119PKG | N/A | N/A 0.924 in23.47 mm | N/A 1.13 in28.702 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 021BULK | N/A | N/A 0.926 in23.52 mm | N/A 1.066 in27.076 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 021PKG | N/A | N/A 0.926 in23.52 mm | N/A 1.066 in27.076 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 450039 |
N/A
45 |
N/A 0.937 in23.8 mm | N/A 1.832 in46.533 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|