Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 482310 |
N/A
48 |
N/A 0.968 in24.587 mm | N/A 2.052 in52.121 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 8059S |
N/A
25 |
N/A 0.968 in24.587 mm | N/A 1.69 in42.926 mm | N/A 0.312 in7.925 mm | N/A Nitrile | N/A |
| 40208 |
N/A
4L |
N/A 0.968 in24.587 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Leather | N/A |
| 4458V | N/A | N/A 0.984 in24.994 mm | N/A 1.504 in38.202 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer | N/A |
| 240457 |
N/A
24 |
N/A 0.984 in24.994 mm | N/A 1.838 in46.685 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
| 450457 |
N/A
45 |
N/A 0.984 in24.994 mm | N/A 1.832 in46.533 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450693 |
N/A
45 |
N/A 0.984 in24.994 mm | N/A 2.066 in52.476 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450908V |
N/A
45 |
N/A 0.984 in24.994 mm | N/A 1.579 in40.107 mm | N/A 0.374 in9.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 472324 |
N/A
47 |
N/A 0.984 in24.994 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472324V |
N/A
47 |
N/A 0.984 in24.994 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 712012 | N/A | N/A 0.984 in24.994 mm | N/A 1.756 in44.602 mm | N/A 0.313 in7.95 mm | N/A Fluoro-Elastomer | N/A |
| 712018 | N/A | N/A 0.984 in24.994 mm | N/A 1.601 in40.665 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 222510 |
N/A
35 |
N/A 0.984 in25 mm | N/A 1.388 in35.25 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 222535 |
N/A
32 |
N/A 0.984 in25 mm | N/A 1.505 in38.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 222540 |
N/A
47 |
N/A 0.984 in25 mm | N/A 1.583 in40.22 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 222558 |
N/A
32 |
N/A 0.984 in25 mm | N/A 1.74 in44.2 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 222580 |
N/A
32 |
N/A 0.984 in25 mm | N/A 2.452 in62.28 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 710316 |
N/A
32 |
N/A 0.984 in25 mm | N/A 1.583 in4.2 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710844 |
N/A
32 |
N/A 0.984 in25 mm | N/A 1.563 in39.7 mm | N/A 0.315 in8 mm | N/A Ethylene-Acrylic |
N/A
|
| 712007 |
N/A
32 |
N/A 0.984 in25 mm | N/A 1.388 in35.25 mm | N/A 0.236 in6 mm | N/A Silicone |
N/A
|
| 710729 |
N/A
32 |
N/A 0.984 in25 mm | N/A 1.622 in41.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 320603 |
N/A
32 |
N/A 0.984 in25 mm | N/A 1.467 in37.26 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 39867 |
N/A
W-H |
N/A 0.984 in25 mm | N/A 1.618 in41.9 mm | N/A 0.315 in8 mm | N/A PTFE | N/A |
| 214BULK | N/A | N/A 0.984 in24.994 mm | N/A 1.262 in32.055 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 214PKG | N/A | N/A 0.984 in24.994 mm | N/A 1.262 in32.055 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |