Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470219 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.628 in41.351 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470230 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 471619 |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.066 in52.476 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471649 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471649V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.628 in41.351 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 470553 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471224 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471224K |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471224V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 471270 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.565 in39.751 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471270V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.565 in39.751 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 5857 |
N/A
29 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.312 in7.925 mm | N/A Felt | N/A |
| 471689 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471689K |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471689V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.756 in44.602 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 471733 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.878 in47.701 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471744 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.987 in50.47 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471760 |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471760V |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 472138 |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.051 in52.095 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472311 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.441 in36.601 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472311V |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.441 in36.601 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 472539 |
N/A
47 |
N/A 1 in25.4 mm | N/A 2.537 in64.44 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 6847S | N/A | N/A 1 in25.4 mm | N/A 1.254 in31.852 mm | N/A 0.536 in13.614 mm | N/A Nitrile | N/A |
| 473380 |
N/A
47 |
N/A 1 in25.4 mm | N/A 1.579 in40.107 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|