Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 204013 |
N/A
204 |
N/A 1-1/2 in38.1 mm | N/A 2.332 in59.233 mm | N/A 0.406 in10.312 mm | N/A Nitrile | N/A |
| 2194 |
N/A
88 |
N/A 1-1/2 in38.1 mm | N/A 2.376 in60.35 mm | N/A 0.42 in10.668 mm | N/A Polyacrylate | N/A |
| 41461S |
N/A
4S |
N/A 1-1/2 in38.1 mm | N/A 2.627 in66.726 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 240319 |
N/A
24 |
N/A 1-1/2 in38.1 mm | N/A 2.01 in51.054 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
| 253099 |
N/A
25 |
N/A 1-1/2 in38.1 mm | N/A 1.879 in47.727 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 3677 |
N/A
287 |
N/A 1-1/2 in38.1 mm | N/A 1.993 in50.622 mm | N/A 0.285 in7.239 mm | N/A Nitrile | N/A |
| 42260S |
N/A
4S |
N/A 1-1/2 in38.1 mm | N/A 1.942 in49.327 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 450461 |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 2.754 in69.952 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450523 |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 2.879 in73.127 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450540 |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450984 |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 2.72 in69.088 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 451857 |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 2.627 in66.726 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 452554N |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 1.987 in50.47 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 453065 |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 2.258 in57.353 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 470059 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.378 in60.401 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 470077 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.762 in70.155 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 470380 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 470380V |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 470394 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.129 in54.077 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470451 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.066 in52.476 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470487 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 470487N |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 470548 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.254 in57.252 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 470625 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 470625V |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|