Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 481163 |
N/A
48 |
N/A 1-1/2 in38.1 mm | N/A 2.004 in50.902 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 481163H |
N/A
48 |
N/A 1-1/2 in38.1 mm | N/A 2.004 in50.902 mm | N/A 0.312 in7.925 mm | N/A Silicone |
N/A
|
| 481837 |
N/A
48 |
N/A 1-1/2 in38.1 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710023 | N/A | N/A 1-1/2 in38.1 mm | N/A 2.005 in50.927 mm | N/A 0.25 in6.35 mm | N/A Urethane | N/A |
| 710044 |
N/A
34 |
N/A 1-1/2 in38.1 mm | N/A 1.88 in47.752 mm | N/A 0.188 in4.775 mm | N/A Nitrile |
N/A
|
| 710414 |
N/A
35 |
N/A 1-1/2 in38.1 mm | N/A 2.512 in63.805 mm | N/A 0.354 in8.992 mm | N/A PTFE |
N/A
|
| 710426 |
N/A
40 |
N/A 1-1/2 in38.1 mm | N/A 2.389 in60.681 mm | N/A 0.433 in10.998 mm | N/A Nitrile | N/A |
| 712023 | N/A | N/A 1-1/2 in38.1 mm | N/A 2.315 in58.801 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer | N/A |
| 710628 |
N/A
75 |
N/A 1-1/2 in38.1 mm | N/A 2.253 in57.226 mm | N/A 0.239 in6.071 mm | N/A Polyacrylate | N/A |
| 7537S |
N/A
24 |
N/A 1-1/2 in38.1 mm | N/A 2.066 in52.476 mm | N/A 0.24 in6.096 mm | N/A Nitrile | N/A |
| 7692S |
N/A
79 |
N/A 1-1/2 in38.1 mm | N/A 2.376 in60.35 mm | N/A 0.42 in10.668 mm | N/A Polyacrylate | N/A |
| 7886S |
N/A
48 |
N/A 1-1/2 in38.1 mm | N/A 2.441 in62.001 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 9363S |
N/A
41 |
N/A 1-1/2 in38.1 mm | N/A 2.264 in57.506 mm | N/A 0.405 in10.287 mm | N/A Nitrile |
N/A
|
| 9613S |
N/A
71 |
N/A 1-1/2 in38.1 mm | N/A 2.381 in60.477 mm | N/A 0.47 in11.938 mm | N/A Nitrile | N/A |
| 321412 |
N/A
32 |
N/A 1-1/2 in38.1 mm | N/A 2.008 in51.003 mm | N/A 0.315 in8.001 mm | N/A Nitrile |
N/A
|
| 322373 |
N/A
32 |
N/A 1-1/2 in38.1 mm | N/A 2.26 in57.404 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 40059S |
N/A
4S |
N/A 1-1/2 in38.1 mm | N/A 2.378 in60.401 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40063S |
N/A
4S |
N/A 1-1/2 in38.1 mm | N/A 2.441 in62.001 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 40382 |
N/A
4L |
N/A 1-1/2 in38.1 mm | N/A 1.987 in50.47 mm | N/A 0.25 in6.35 mm | N/A Leather | N/A |
| 410059 |
N/A
41 |
N/A 1-1/2 in38.1 mm | N/A 2.378 in60.401 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 410190 |
N/A
41 |
N/A 1-1/2 in38.1 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 455308 |
N/A
45 |
N/A 1-1/2 in38.1 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 343099 |
N/A
34 |
N/A 1-1/2 in38.1 mm | N/A 1.88 in47.752 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 350394 |
N/A
35 |
N/A 1-1/2 in38.1 mm | N/A 2.134 in54.204 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 352521 |
N/A
32 |
N/A 1-1/2 in38.1 mm | N/A 2.008 in51.003 mm | N/A 0.315 in8.001 mm | N/A Nitrile |
N/A
|