Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 455536 |
N/A
45 |
N/A 1-3/4 in44.45 mm | N/A 3.5480 in90.119 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 43071S |
N/A
4S |
N/A 1-3/4 in44.45 mm | N/A 2.441 in62.001 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 450352 |
N/A
45 |
N/A 1-3/4 in44.45 mm | N/A 2.506 in63.652 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450361 |
N/A
45 |
N/A 1-3/4 in44.45 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450400 |
N/A
45 |
N/A 1-3/4 in44.45 mm | N/A 2.254 in57.252 mm | N/A 0.359 in9.119 mm | N/A Nitrile |
N/A
|
| 450494 |
N/A
45 |
N/A 1-3/4 in44.45 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 451147H |
N/A
45 |
N/A 1-3/4 in44.45 mm | N/A 2.506 in63.652 mm | N/A 0.406 in10.312 mm | N/A Silicone |
N/A
|
| 470088 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 470334 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.69 in68.326 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 470351 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 470361 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 470361V |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 471141 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.879 in73.127 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471141V |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.879 in73.127 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 471169 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.415 in61.341 mm | N/A 0.38 in9.652 mm | N/A Nitrile |
N/A
|
| 471169N |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.415 in61.341 mm | N/A 0.38 in9.652 mm | N/A Polyacrylate |
N/A
|
| 5827 |
N/A
201 |
N/A 1-3/4 in44.45 mm | N/A 2.754 in69.952 mm | N/A 0.484 in12.294 mm | N/A Leather | N/A |
| 471831 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.445 in62.103 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471984 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472164 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472164V |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 472179 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.754 in69.952 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472179V |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.754 in69.952 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 472185 |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472185V |
N/A
47 |
N/A 1-3/4 in44.45 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|