Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 441319 |
N/A
44 |
N/A 1.218 in30.937 mm | N/A 1.983 in50.368 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 450048 |
N/A
45 |
N/A 1.218 in30.937 mm | N/A 1.987 in50.47 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 450173 |
N/A
45 |
N/A 1.218 in30.937 mm | N/A 2.004 in50.902 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 203016 |
N/A
203 |
N/A 1.218 in30.937 mm | N/A 1.972 in50.089 mm | N/A 0.468 in11.887 mm | N/A Nitrile | N/A |
| 203025 |
N/A
203 |
N/A 1.218 in30.937 mm | N/A 1.983 in50.368 mm | N/A 0.406 in10.312 mm | N/A Nitrile | N/A |
| 710172 |
N/A
35 |
N/A 1.22 in31 mm | N/A 1.662 in42.21 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710332 |
N/A
32 |
N/A 1.22 in31 mm | N/A 1.819 in46.2 mm | N/A 0.315 in8 mm | N/A Silicone |
N/A
|
| 710824 |
N/A
32 |
N/A 1.22 in31 mm | N/A 1.976 in50.2 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710757 |
N/A
35 |
N/A 1.22 in31 mm | N/A 1.787 in45.4 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710863 | N/A | N/A 1.223 in31.064 mm | N/A 2.136 in54.254 mm | N/A 3/4 in19.05 mm | N/A Fluoro-Elastomer | N/A |
| 218BULK | N/A | N/A 1.234 in31.344 mm | N/A 1.512 in38.405 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 218PKG | N/A | N/A 1.234 in31.344 mm | N/A 1.512 in38.405 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 218V35 | N/A | N/A 1.234 in31.344 mm | N/A 1.512 in38.405 mm | N/A 0.139 in3.531 mm | N/A Fluoro-Elastomer | N/A |
| 124BULK | N/A | N/A 1.237 in31.42 mm | N/A 1.443 in36.652 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 124PKG | N/A | N/A 1.237 in31.42 mm | N/A 1.443 in36.652 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 8293S |
N/A
48 |
N/A 1.238 in31.445 mm | N/A 2.254 in57.252 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 026BULK | N/A | N/A 1.239 in31.471 mm | N/A 1.379 in35.027 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 026PKG | N/A | N/A 1.239 in31.471 mm | N/A 1.379 in35.027 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 710799 |
N/A
32 |
N/A 1.24 in31.5 mm | N/A 1.661 in42.189 mm | N/A 0.276 in7.01 mm | N/A Fluoro-Elastomer |
N/A
|
| 710648 | N/A | N/A 1.24 in31.5 mm | N/A 2.409 in61.189 mm | N/A 0.492 in12.497 mm | N/A Polyacrylate | N/A |
| 6859S |
N/A
33 |
N/A 1.247 in31.674 mm | N/A 1.691 in42.951 mm | N/A 0.312 in7.925 mm | N/A Nitrile | N/A |
| 8429S | N/A | N/A 1.247 in31.674 mm | N/A 2.633 in66.878 mm | N/A 0.48 in12.192 mm | N/A Nitrile | N/A |
| 200338 |
N/A
200 |
N/A 1.25 in31.75 mm | N/A 2.004 in50.902 mm | N/A 0.29 in7.366 mm | N/A Nitrile | N/A |
| 450177 |
N/A
45 |
N/A 1.25 in31.75 mm | N/A 2.11 in53.594 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450341 |
N/A
45 |
N/A 1.25 in31.75 mm | N/A 2.7170 in69.012 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|