Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

203012 N/A 203
N/A 1.25 in31.75 mm N/A 1.972 in50.089 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
203029 N/A 203
N/A 1.25 in31.75 mm N/A 1.983 in50.368 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
204029 N/A 204
N/A 1.25 in31.75 mm N/A 1.983 in50.368 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
204507 N/A 204
N/A 1.25 in31.75 mm N/A 1.983 in50.368 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
340356 N/A 34
N/A 1.25 in31.75 mm N/A 1.696 in43.078 mm N/A 0.218 in5.537 mm N/A Nitrile N/A
353135 N/A 35
N/A 1.25 in31.75 mm N/A 1.692 in42.977 mm N/A 0.219 in5.563 mm N/A Nitrile N/A
39713 N/A DW-H
N/A 1.25 in31.75 mm N/A 1.817 in46.152 mm N/A 0.235 in5.969 mm N/A PTFE N/A
240356 N/A 24
N/A 1.25 in31.75 mm N/A 1.697 in43.104 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
240736 N/A 24
N/A 1.25 in31.75 mm N/A 1.509 in38.329 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
240949 N/A 24
N/A 1.25 in31.75 mm N/A 1.838 in46.685 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
251511 N/A 25
N/A 1.25 in31.75 mm N/A 1.63 in41.402 mm N/A 0.188 in4.775 mm N/A Nitrile N/A
471407 N/A 47
N/A 1.25 in31.75 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471413 N/A 47
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471413V N/A 47
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
470049 N/A 47
N/A 1.25 in31.75 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
41787S N/A 4S
N/A 1.25 in31.75 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
42081S N/A 4S
N/A 1.25 in31.75 mm N/A 2.254 in57.252 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
451845 N/A 45
N/A 1.25 in31.75 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
453279 N/A 45
N/A 1.25 in31.75 mm N/A 3.16 in80.264 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
470140N N/A 47
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
470163 N/A 47
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
470163V N/A 47
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A
470165 N/A 47
N/A 1.25 in31.75 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
470244 N/A 47
N/A 1.25 in31.75 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
470245 N/A 47
N/A 1.25 in31.75 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
Unit of Measure
« 36 37 38 39 40 »