Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 4040N |
N/A
32 |
N/A 1.378 in35 mm | N/A 2.113 in53.67 mm | N/A 0.305 in7.75 mm | N/A Polyacrylate |
N/A
|
| 1108 |
N/A
32 |
N/A 1.378 in35 mm | N/A 1.906 in48.4 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 1147 |
N/A
40 |
N/A 1.378 in35 mm | N/A 3.003 in76.28 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 1172 |
N/A
32 |
N/A 1.378 in35 mm | N/A 1.866 in47.4 mm | N/A 0.276 in7 mm | N/A Silicone |
N/A
|
| 1173 |
N/A
40 |
N/A 1.378 in35 mm | N/A 2.648 in67.27 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 1215N | N/A | N/A 1.378 in35 mm | N/A 1.9 in48.25 mm | N/A 0.551 in14 mm | N/A Polyacrylate | N/A |
| 3771 |
N/A
35 |
N/A 1.378 in35 mm | N/A 1.982 in50.34 mm | N/A 0.276 in7 mm | N/A Silicone |
N/A
|
| 1940 |
N/A
88 |
N/A 1.378 in35 mm | N/A 1.961 in49.8 mm | N/A 0.433 in11 mm | N/A Polyacrylate | N/A |
| 6035030 | N/A | N/A 1.378 in35 mm | N/A 1.614 in41 mm | N/A 0.118 in3 mm | N/A Nitrile | N/A |
| 710429 |
N/A
87 |
N/A 1.38 in35.05 mm | N/A 2.291 in58.191 mm | N/A 3/4 in19.05 mm | N/A Fluoro-Elastomer | N/A |
| 470672 |
N/A
47 |
N/A 1.399 in35.535 mm | N/A 2.254 in57.252 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 4795V |
N/A
74 |
N/A 1.399 in35.535 mm | N/A 2.7500 in69.850 mm | N/A 0.31 in7.874 mm | N/A Fluoro-Elastomer | N/A |
| 710166 |
N/A
74 |
N/A 1.399 in35.535 mm | N/A 2.294 in58.268 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 8660L |
N/A
5L |
N/A 1.399 in35.535 mm | N/A 2.296 in58.318 mm | N/A 0.5 in12.7 mm | N/A Leather | N/A |
| 8660S |
N/A
48 |
N/A 1.399 in35.535 mm | N/A 2.296 in58.318 mm | N/A 0.46 in11.684 mm | N/A Nitrile |
N/A
|
| 4857 |
N/A
86 |
N/A 1.4 in35.56 mm | N/A 2.288 in58.115 mm | N/A 0.547 in13.894 mm | N/A Fluoro-Elastomer | N/A |
| 50126 |
N/A
5L |
N/A 1.406 in35.712 mm | N/A 2.129 in54.077 mm | N/A 0.437 in11.1 mm | N/A Leather | N/A |
| 321417N |
N/A
32 |
N/A 1.417 in35.992 mm | N/A 1.961 in49.809 mm | N/A 0.276 in7.01 mm | N/A Polyacrylate |
N/A
|
| 1965 |
N/A
48 |
N/A 1.417 in36 mm | N/A 2.37 in60.2 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 2003N |
N/A
47 |
N/A 1.417 in36 mm | N/A 2.169 in55.09 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 223601 |
N/A
35 |
N/A 1.417 in36 mm | N/A 1.858 in47.2 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 223602 |
N/A
32 |
N/A 1.417 in36 mm | N/A 1.94 in49.28 mm | N/A 0.276 in7 mm | N/A Silicone |
N/A
|
| 223605 |
N/A
47 |
N/A 1.417 in36 mm | N/A 1.972 in50.08 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 223608 |
N/A
32 |
N/A 1.417 in36 mm | N/A 2.055 in52.2 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 474288 |
N/A
47 |
N/A 1.417 in36 mm | N/A 2.295 in58.3 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|