Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710670 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.961 in75.2 mm | N/A 0.433 in11 mm | N/A Polyacrylate | N/A |
| 710677 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.291 in58.2 mm | N/A 0.354 in9 mm | N/A Ethylene-Acrylic |
N/A
|
| 710678 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.291 in58.2 mm | N/A 0.315 in8 mm | N/A Ethylene-Acrylic |
N/A
|
| 710686 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.724 in69.2 mm | N/A 0.531 in13.5 mm | N/A Nitrile | N/A |
| 710687 | N/A | N/A 1.575 in40 mm | N/A 2.957 in75.1 mm | N/A 0.591 in15 mm | N/A Polyacrylate | N/A |
| 710689 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.291 in58.2 mm | N/A 0.433 in11 mm | N/A Polyacrylate |
N/A
|
| 710717 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.173 in55.2 mm | N/A 0.289 in7.33 mm | N/A Fluoro-Elastomer |
N/A
|
| 710727 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.528 in64.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710731 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.528 in64.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710733 |
N/A
40 |
N/A 1.575 in40 mm | N/A 2.528 in64.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate | N/A |
| 710770 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.449 in62.2 mm | N/A 0.433 in11 mm | N/A Polyacrylate |
N/A
|
| 710776 |
N/A
32 |
N/A 1.575 in40 mm | N/A 2.961 in75.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 710797 |
N/A
74 |
N/A 1.575 in40 mm | N/A 2.291 in58.2 mm | N/A 0.441 in11.2 mm | N/A Polyacrylate | N/A |
| 1036 |
N/A
40 |
N/A 1.575 in40 mm | N/A 3.002 in76.25 mm | N/A 0.354 in9 mm | N/A Nitrile | N/A |
| 1146 |
N/A
32 |
N/A 1.575 in40 mm | N/A 3.003 in76.28 mm | N/A 0.492 in12.5 mm | N/A Polyacrylate |
N/A
|
| 1213N |
N/A
47 |
N/A 1.575 in40 mm | N/A 2.13 in54.1 mm | N/A 0.217 in5.5 mm | N/A Polyacrylate |
N/A
|
| 1216N |
N/A
74 |
N/A 1.575 in40 mm | N/A 2.524 in64.1 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 1217 |
N/A
35 |
N/A 1.575 in40 mm | N/A 2.058 in52.28 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 3459 |
N/A
74 |
N/A 1.575 in40 mm | N/A 2.289 in58.14 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 350572 |
N/A
35 |
N/A 1.575 in40 mm | N/A 2.848 in72.35 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 450666 |
N/A
45 |
N/A 1.578 in40.081 mm | N/A 2.412 in61.265 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450065 |
N/A
45 |
N/A 1.593 in40.462 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450274 |
N/A
45 |
N/A 1.593 in40.462 mm | N/A 2.762 in70.155 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 451469 |
N/A
45 |
N/A 1.593 in40.462 mm | N/A 2.627 in66.726 mm | N/A 0.34 in8.636 mm | N/A Nitrile |
N/A
|
| 482253 |
N/A
48 |
N/A 1.593 in40.462 mm | N/A 2.506 in63.652 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|