Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 473443 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.754 in69.952 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473444 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.879 in73.127 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473444V |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.879 in73.127 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 473694 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.004 in50.902 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 474216 |
N/A
47 |
N/A 1.625 in41.275 mm | N/A 2.565 in65.151 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 4763S | N/A | N/A 1.625 in41.275 mm | N/A 2.566 in65.176 mm | N/A 0.437 in11.1 mm | N/A Nitrile | N/A |
| 481181 |
N/A
48 |
N/A 1.625 in41.275 mm | N/A 2.129 in54.077 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 481181N |
N/A
48 |
N/A 1.625 in41.275 mm | N/A 2.129 in54.077 mm | N/A 0.25 in6.35 mm | N/A Polyacrylate |
N/A
|
| 481864 |
N/A
48 |
N/A 1.625 in41.275 mm | N/A 2.69 in68.326 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 483230V |
N/A
48 |
N/A 1.625 in41.275 mm | N/A 2.254 in57.252 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 483367V |
N/A
48 |
N/A 1.625 in41.275 mm | N/A 2.441 in62.001 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 50568 |
N/A
5S |
N/A 1.625 in41.275 mm | N/A 2.629 in66.777 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 50569 |
N/A
5S |
N/A 1.625 in41.275 mm | N/A 2.629 in66.777 mm | N/A 0.5 in12.7 mm | N/A PTFE | N/A |
| 710204 |
N/A
48 |
N/A 1.625 in41.275 mm | N/A 2.286 in58.064 mm | N/A 0.313 in7.95 mm | N/A Nitrile |
N/A
|
| 710403 | N/A | N/A 1.625 in41.275 mm | N/A 2.444 in62.078 mm | N/A 0.472 in11.989 mm | N/A Nitrile | N/A |
| 710659 |
N/A
66 |
N/A 1.625 in41.275 mm | N/A 2.446 in62.128 mm | N/A 0.417 in10.592 mm | N/A Fluoro-Elastomer | N/A |
| 40286 |
N/A
4L |
N/A 1.625 in41.275 mm | N/A 2.754 in69.952 mm | N/A 0.25 in6.35 mm | N/A Leather | N/A |
| 40568S |
N/A
4S |
N/A 1.625 in41.275 mm | N/A 2.629 in66.777 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 710202 |
N/A
30 |
N/A 1.628 in41.351 mm | N/A 2.131 in54.127 mm | N/A 0.342 in8.687 mm | N/A Nitrile | N/A |
| 710241 |
N/A
68 |
N/A 1.628 in41.351 mm | N/A 2.282 in57.963 mm | N/A 0.343 in8.712 mm | N/A Nitrile | N/A |
| 8620N |
N/A
47 |
N/A 1.645 in41.783 mm | N/A 2.66 in67.564 mm | N/A 0.406 in10.312 mm | N/A Polyacrylate |
N/A
|
| 710102 |
N/A
74 |
N/A 1.65 in41.91 mm | N/A 2.414 in61.316 mm | N/A 0.361 in9.169 mm | N/A Nitrile | N/A |
| 710701 | N/A | N/A 1.65 in41.91 mm | N/A 2.638 in67.005 mm | N/A 0.963 in24.46 mm | N/A Polyacrylate | N/A |
| P710701 |
N/A
286 |
N/A 1.65 in41.91 mm | N/A 2.638 in67.005 mm | N/A 0.963 in24.46 mm | N/A Polyacrylate | N/A |
| 3083 |
N/A
48 |
N/A 1.65 in41.91 mm | N/A 2.336 in59.334 mm | N/A 0.768 in19.507 mm | N/A Silicone |
N/A
|