Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710244 N/A 32
N/A 1.654 in42.012 mm N/A 2.232 in56.693 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
710513 N/A 74
N/A 1.654 in42.012 mm N/A 2.626 in66.7 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A
2025 N/A 32
N/A 1.654 in42 mm N/A 2.379 in60.42 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
224200 N/A 32
N/A 1.654 in42 mm N/A 2.173 in55.2 mm N/A 0.276 in7 mm N/A Nitrile N/A
224205 N/A 32
N/A 1.654 in42 mm N/A 2.178 in55.33 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
224210 N/A 35
N/A 1.654 in42 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Nitrile N/A
224215 N/A 32
N/A 1.654 in42 mm N/A 2.294 in58.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
224235 N/A 48
N/A 1.654 in42 mm N/A 2.291 in58.18 mm N/A 0.276 in7 mm N/A Nitrile N/A
224250 N/A 35
N/A 1.654 in42 mm N/A 2.452 in62.27 mm N/A 0.315 in8 mm N/A Nitrile N/A
224252 N/A 32
N/A 1.654 in42 mm N/A 2.452 in62.27 mm N/A 0.394 in10 mm N/A Nitrile N/A
224255 N/A 47
N/A 1.654 in42 mm N/A 2.565 in65.15 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
224266 N/A 32
N/A 1.654 in42 mm N/A 2.609 in66.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
224270 N/A 32
N/A 1.654 in42 mm N/A 2.845 in72.27 mm N/A 0.394 in10 mm N/A Nitrile N/A
3622 N/A 74
N/A 1.654 in42 mm N/A 2.525 in64.14 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
4615V N/A 83
N/A 1.654 in42 mm N/A 2.643 in67.13 mm N/A 0.282 in7.16 mm N/A Fluoro-Elastomer N/A
710133 N/A 32
N/A 1.654 in42 mm N/A 3.547 in90.09 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
473560N N/A 47
N/A 1.654 in42 mm N/A 2.211 in56.16 mm N/A 0.276 in7 mm N/A Polyacrylate N/A
474241V N/A 47
N/A 1.654 in42 mm N/A 2.29 in58.17 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
494117 N/A 49
N/A 1.654 in42 mm N/A 2.216 in56.28 mm N/A 0.276 in7 mm N/A Nitrile N/A
710097 N/A 74
N/A 1.654 in42 mm N/A 2.213 in56.21 mm N/A 0.236 in6 mm N/A Nitrile N/A
710179 N/A 32
N/A 1.654 in42 mm N/A 2.559 in65 mm N/A 0.531 in13.5 mm N/A Nitrile N/A
710195 N/A 40
N/A 1.654 in42 mm N/A 3.003 in76.28 mm N/A 0.472 in12 mm N/A Nitrile N/A
710207 N/A 40
N/A 1.654 in42 mm N/A 2.846 in72.28 mm N/A 0.472 in12 mm N/A Nitrile N/A
710221 N/A 47
N/A 1.654 in42 mm N/A 2.209 in56.1 mm N/A 0.197 in5 mm N/A Polyacrylate N/A
710245 N/A 40
N/A 1.654 in42 mm N/A 2.996 in76.1 mm N/A 0.551 in14 mm N/A Polyacrylate N/A
Unit of Measure
« 66 67 68 69 70 »