Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470687 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 3.13 in79.502 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 474265 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 2.691 in68.351 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471981 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473233 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 2.378 in60.401 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473234 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473235 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473236 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 2.754 in69.952 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473317 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 2.332 in59.233 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473445 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 2.441 in62.001 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473446 |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 2.879 in73.127 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 480479H |
N/A
48 |
N/A 1.687 in42.85 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Silicone |
N/A
|
| 7022S |
N/A
276 |
N/A 1.687 in42.85 mm | N/A 2.332 in59.233 mm | N/A 0.531 in13.487 mm | N/A Nitrile | N/A |
| 7038SA |
N/A
41 |
N/A 1.687 in42.85 mm | N/A 2.506 in63.652 mm | N/A 0.582 in14.783 mm | N/A Nitrile |
N/A
|
| 712146 |
N/A
25 |
N/A 1.687 in42.85 mm | N/A 2.579 in65.507 mm | N/A 0.47 in11.938 mm | N/A Nitrile | N/A |
| 7381S |
N/A
24 |
N/A 1.687 in42.85 mm | N/A 2.69 in68.326 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 8516N |
N/A
47 |
N/A 1.687 in42.85 mm | N/A 2.627 in66.726 mm | N/A 0.437 in11.1 mm | N/A Polyacrylate |
N/A
|
| 9178S |
N/A
4S |
N/A 1.687 in42.85 mm | N/A 2.609 in66.269 mm | N/A 0.235 in5.969 mm | N/A Nitrile | N/A |
| 40154S |
N/A
4S |
N/A 1.687 in42.85 mm | N/A 2.506 in63.652 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 710387 |
N/A
47 |
N/A 1.688 in42.875 mm | N/A 2.565 in65.151 mm | N/A 0.374 in9.5 mm | N/A Nitrile |
N/A
|
| 710502 |
N/A
74 |
N/A 1.688 in42.875 mm | N/A 2.551 in64.795 mm | N/A 0.595 in15.113 mm | N/A Nitrile | N/A |
| 334111 |
N/A
33 |
N/A 1.693 in43 mm | N/A 2.13 in54.1 mm | N/A 0.295 in7.5 mm | N/A Nitrile | N/A |
| 224320 |
N/A
47 |
N/A 1.693 in43 mm | N/A 2.445 in62.1 mm | N/A 0.374 in9.5 mm | N/A Nitrile |
N/A
|
| 224400 |
N/A
25 |
N/A 1.693 in43 mm | N/A 2.13 in54.1 mm | N/A 0.256 in6.5 mm | N/A Nitrile | N/A |
| 710142 |
N/A
40 |
N/A 1.693 in43 mm | N/A 2.764 in7.2 mm | N/A 0.354 in9 mm | N/A Nitrile | N/A |
| 710159 |
N/A
72 |
N/A 1.693 in43 mm | N/A 2.308 in58.62 mm | N/A 0.295 in7.5 mm | N/A Polyacrylate | N/A |