Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710735 N/A 40
N/A 1.772 in45 mm N/A 2.921 in74.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710748 N/A 40
N/A 1.772 in45 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710768 N/A 40
N/A 1.772 in45 mm N/A 2.528 in64.2 mm N/A 0.354 in9 mm N/A PTFE N/A
710778 N/A 32
N/A 1.772 in45 mm N/A 2.461 in62.5 mm N/A 0.236 in6 mm N/A Polyacrylate N/A
710783 N/A 32
N/A 1.772 in45 mm N/A 2.252 in57.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710786 N/A 40
N/A 1.772 in45 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A PTFE N/A
710790 N/A 32
N/A 1.772 in45 mm N/A 2.567 in65.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
320564 N/A 32
N/A 1.772 in45 mm N/A 2.6880 in68.28 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A
1012N N/A 35
N/A 1.772 in45 mm N/A 2.453 in62.3 mm N/A 0.315 in8 mm N/A Nitrile N/A
1938 N/A N/A 1.772 in45 mm N/A 2.53 in64.25 mm N/A 0.748 in19 mm N/A Nitrile N/A
1939 N/A N/A 1.772 in45 mm N/A 2.53 in64.26 mm N/A 0.512 in13 mm N/A Nitrile N/A
1943 N/A 44
N/A 1.772 in45 mm N/A 2.848 in72.34 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
710095 N/A 35
N/A 1.775 in45.085 mm N/A 1.97 in50.038 mm N/A 0.365 in9.271 mm N/A Nitrile N/A
450089 N/A 45
N/A 1.781 in45.237 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
450269 N/A 45
N/A 1.781 in45.237 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450280 N/A 45
N/A 1.781 in45.237 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450285 N/A 45
N/A 1.781 in45.237 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
452742 N/A 45
N/A 1.781 in45.237 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
50266 N/A 5L
N/A 1.781 in45.237 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Leather N/A
321460 N/A 32
N/A 1.781 in45.237 mm N/A 2.259 in57.379 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
39925 N/A FW-H
N/A 1.781 in45.237 mm N/A 2.505 in63.627 mm N/A 0.312 in7.925 mm N/A PTFE N/A
710963 N/A 85
N/A 1.782 in45.263 mm N/A 2.764 in70.206 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A
4918 N/A 83
N/A 1.787 in45.39 mm N/A 3.238 in82.245 mm N/A 0.335 in8.509 mm N/A Polyacrylate N/A
710817 N/A 83
N/A 1.787 in45.39 mm N/A 3.237 in82.22 mm N/A 0.335 in8.509 mm N/A Polyacrylate N/A
4072N N/A 83
N/A 1.787 in45.39 mm N/A 3.238 in82.245 mm N/A 0.335 in8.509 mm N/A Polyacrylate N/A
Unit of Measure
« 71 72 73 74 75 »