Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710699 N/A 32
N/A 1.85 in47 mm N/A 2.488 in63.2 mm N/A 0.197 in5 mm N/A Ethylene-Acrylic N/A
710784 N/A 40
N/A 1.85 in47 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
1937 N/A N/A 1.85 in47 mm N/A 2.531 in64.28 mm N/A 0.551 in14 mm N/A Nitrile N/A
328BULK N/A N/A 1.85 in46.99 mm N/A 2.27 in57.658 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
328PKG N/A N/A 1.85 in46.99 mm N/A 2.27 in57.658 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
225BULK N/A N/A 1.859 in47.219 mm N/A 2.137 in54.28 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
225PKG N/A N/A 1.859 in47.219 mm N/A 2.137 in54.28 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
134BULK N/A N/A 1.862 in47.295 mm N/A 2.068 in52.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
134PKG N/A N/A 1.862 in47.295 mm N/A 2.068 in52.527 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
032BULK N/A N/A 1.864 in47.346 mm N/A 2.004 in50.902 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
032PKG N/A N/A 1.864 in47.346 mm N/A 2.004 in50.902 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
332062 N/A 33
N/A 1.869 in47.473 mm N/A 2.522 in64.059 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
710654 N/A 72
N/A 1.87 in47.50 mm N/A 2.794 in70.968 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A
8521S N/A 200E
N/A 1.872 in47.549 mm N/A 2.701 in68.605 mm N/A 0.544 in13.818 mm N/A Nitrile N/A
200752 N/A 200E
N/A 1.873 in47.574 mm N/A 2.806 in71.272 mm N/A 0.281 in7.137 mm N/A Nitrile N/A
1959 N/A 32
N/A 1.874 in47.6 mm N/A 2.789 in70.841 mm N/A 0.354 in8.992 mm N/A Nitrile N/A
4577 N/A 74
N/A 1.874 in47.6 mm N/A 2.682 in68.123 mm N/A 0.41 in10.414 mm N/A Polyacrylate N/A
710837 N/A 40
N/A 1.874 in47.6 mm N/A 2.504 in63.602 mm N/A 0.339 in8.611 mm N/A Fluoro-Elastomer N/A
100712V N/A 74
N/A 1.874 in47.6 mm N/A 3.163 in80.34 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
100715V N/A 85
N/A 1.874 in47.6 mm N/A 3.163 in80.34 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
2692 N/A 76
N/A 1.875 in47.625 mm N/A 2.565 in65.151 mm N/A 0.528 in13.411 mm N/A Polyacrylate N/A
441853 N/A 44
N/A 1.875 in47.625 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450082 N/A 45
N/A 1.875 in47.625 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
450084 N/A 45
N/A 1.875 in47.625 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
450117 N/A 45
N/A 1.875 in47.625 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
Unit of Measure
« 76 77 78 79 80 »