Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710081 N/A 32
N/A 1.929 in49 mm N/A 3.945 in100.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710255 N/A 32
N/A 1.929 in49 mm N/A 2.764 in7.2 mm N/A 0.339 in8.6 mm N/A Nitrile N/A
710305 N/A 40
N/A 1.929 in49 mm N/A 2.76 in70.1 mm N/A 0.492 in12.5 mm N/A Nitrile N/A
710459 N/A 91
N/A 1.929 in49 mm N/A 2.565 in65.15 mm N/A 1.437 in36.5 mm N/A Nitrile N/A
710908 N/A 32
N/A 1.929 in49 mm N/A 2.606 in66.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A
710551 N/A N/A 1.929 in49 mm N/A 2.331 in59.2 mm N/A 0.413 in10.5 mm N/A PTFE N/A
710631 N/A 32
N/A 1.929 in49 mm N/A 2.53 in64.262 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
1936 N/A N/A 1.929 in49 mm N/A 2.531 in64.28 mm N/A 0.492 in12.5 mm N/A Nitrile N/A
450094 N/A 45
N/A 1.937 in49.2 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
450094N N/A 45
N/A 1.937 in49.2 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A
450279 N/A 45
N/A 1.937 in49.2 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
331882 N/A 33
N/A 1.937 in49.2 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
456057 N/A 45
N/A 1.937 in49.2 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
45653S N/A 4S
N/A 1.937 in49.2 mm N/A 3.505 in89.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
417474 N/A 41
N/A 1.937 in49.2 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
450965 N/A 45
N/A 1.937 in49.2 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
470138V N/A 47
N/A 1.937 in49.2 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
470409 N/A 47
N/A 1.937 in49.2 mm N/A 2.416 in61.366 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
471195 N/A 47
N/A 1.937 in49.2 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
471391 N/A 47
N/A 1.937 in49.2 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
474269 N/A 47
N/A 1.937 in49.2 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
6074 N/A 29
N/A 1.937 in49.2 mm N/A 3.627 in92.126 mm N/A 0.375 in9.525 mm N/A Felt N/A
471854 N/A 47
N/A 1.937 in49.2 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
471869 N/A 47
N/A 1.937 in49.2 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
472144 N/A 47
N/A 1.937 in49.2 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
Unit of Measure
« 81 82 83 84 85 »