Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 474272 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.721 in69.113 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 5865 |
N/A
4L |
N/A 2 in50.8 mm | N/A 2.754 in69.952 mm | N/A 0.187 in4.75 mm | N/A Leather | N/A |
| 6090S |
N/A
273 |
N/A 2 in50.8 mm | N/A 2.7500 in69.850 mm | N/A 0.562 in14.275 mm | N/A Nitrile | N/A |
| 6163S |
N/A
21 |
N/A 2 in50.8 mm | N/A 2.879 in73.127 mm | N/A 0.703 in17.856 mm | N/A Nitrile | N/A |
| 471870 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.69 in68.326 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471883 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.69 in68.326 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 472082 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.884 in73.254 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472341 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.746 in69.748 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472397 |
N/A
47 |
N/A 2 in50.8 mm | N/A 3.005 in76.327 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472397V |
N/A
47 |
N/A 2 in50.8 mm | N/A 3.005 in76.327 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 472492 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.754 in69.952 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472492V |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.754 in69.952 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 472653 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.839 in72.111 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472924 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472924V |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 5113 |
N/A
203 |
N/A 2 in50.8 mm | N/A 2.749 in69.825 mm | N/A 0.23 in5.842 mm | N/A Nitrile | N/A |
| 55524 |
N/A
5L |
N/A 2 in50.8 mm | N/A 4.008 in101.803 mm | N/A 0.468 in11.887 mm | N/A Leather | N/A |
| 473242 |
N/A
47 |
N/A 2 in50.8 mm | N/A 3.13 in79.502 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473463 |
N/A
47 |
N/A 2 in50.8 mm | N/A 3.066 in77.876 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473464 |
N/A
47 |
N/A 2 in50.8 mm | N/A 3.194 in81.128 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 4739 |
N/A
282 |
N/A 2 in50.8 mm | N/A 2.565 in65.151 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 487945 |
N/A
48 |
N/A 2 in50.8 mm | N/A 3.628 in92.151 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 493524 |
N/A
49 |
N/A 2 in50.8 mm | N/A 2.85 in72.39 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710025 | N/A | N/A 2 in50.8 mm | N/A 2.505 in63.627 mm | N/A 0.25 in6.35 mm | N/A Urethane | N/A |
| 710263 |
N/A
47 |
N/A 2 in50.8 mm | N/A 2.63 in66.802 mm | N/A 0.312 in7.925 mm | N/A Polyacrylate |
N/A
|