Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 5X16X6-RLS35-S |
N/A
RLS35 |
N/A 5 mm0.197 in | N/A 6 mm0.236 in | N/A 16 mm0.63 in | N/A Nitrile |
N/A
|
| 5X18X7-R2LS32-S |
N/A
R2LS32 |
N/A 5 mm0.197 in | N/A 7 mm0.276 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 6X16X6-RLS35-S |
N/A
RLS35 |
N/A 6 mm0.236 in | N/A 6 mm0.236 in | N/A 16 mm0.63 in | N/A Nitrile |
N/A
|
| 6X16X5-RLS35-S |
N/A
RLS35 |
N/A 6 mm0.236 in | N/A 5 mm0.197 in | N/A 16 mm0.63 in | N/A Nitrile |
N/A
|
| 6X16X7-RLS35-S |
N/A
RLS35 |
N/A 6 mm0.236 in | N/A 7 mm0.276 in | N/A 16 mm0.63 in | N/A Nitrile |
N/A
|
| 6X22X7-RLS35-S |
N/A
RLS35 |
N/A 6 mm0.236 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 6X16X7-RLS35-V |
N/A
RLS35 |
N/A 6 mm0.236 in | N/A 7 mm0.276 in | N/A 16 mm0.63 in | N/A Viton |
N/A
|
| 6X15X5-R2LS32-S |
N/A
R2LS32 |
N/A 6 mm0.236 in | N/A 5 mm0.197 in | N/A 15 mm0.591 in | N/A Nitrile |
N/A
|
| 6X16X7-R2LS32-S |
N/A
R2LS32 |
N/A 6 mm0.236 in | N/A 7 mm0.276 in | N/A 16 mm0.63 in | N/A Nitrile |
N/A
|
| 6X16X7-R2LS32-V |
N/A
R2LS32 |
N/A 6 mm0.236 in | N/A 7 mm0.276 in | N/A 16 mm0.63 in | N/A Viton |
N/A
|
| 6X22X7-R2LS32-S |
N/A
R2LS32 |
N/A 6 mm0.236 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 7X22X7-RLS35-S |
N/A
RLS35 |
N/A 7 mm0.276 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 7X16X7-R2LS32-S |
N/A
R2LS32 |
N/A 7 mm0.276 in | N/A 7 mm0.276 in | N/A 16 mm0.63 in | N/A Nitrile |
N/A
|
| 7X16X7-R2LS32-V |
N/A
R2LS32 |
N/A 7 mm0.276 in | N/A 7 mm0.276 in | N/A 16 mm0.63 in | N/A Viton |
N/A
|
| 7X22X7-R2LS32-S |
N/A
R2LS32 |
N/A 7 mm0.276 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 8X12X3-RLS35-S |
N/A
RLS35 |
N/A 8 mm0.315 in | N/A 3 mm0.118 in | N/A 12 mm0.472 in | N/A Nitrile |
N/A
|
| 8X16X7-RLS35-S |
N/A
RLS35 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 16 mm0.63 in | N/A Nitrile |
N/A
|
| 8X18X5-RLS35-S |
N/A
RLS35 |
N/A 8 mm0.315 in | N/A 5 mm0.197 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 8X22X7-RLS35-S |
N/A
RLS35 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 8X24X7-RLS35-S |
N/A
RLS35 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 8X16X7-RLS35-V |
N/A
RLS35 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 16 mm0.63 in | N/A Viton |
N/A
|
| 8X22X7-RLS35-V |
N/A
RLS35 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 8X12X3-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 3 mm0.118 in | N/A 12 mm0.472 in | N/A Nitrile |
N/A
|
| 8X16X6-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 6 mm0.236 in | N/A 16 mm0.63 in | N/A Nitrile |
N/A
|
| 8X16X7-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 16 mm0.63 in | N/A Nitrile |
N/A
|