Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 8X17X5-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 5 mm0.197 in | N/A 17 mm0.669 in | N/A Nitrile |
N/A
|
| 8X18X5-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 5 mm0.197 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 8X18X7-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 8X22X7-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 8X22X7-R2LS32-V |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 8X24X7-R2LS32-S |
N/A
R2LS32 |
N/A 8 mm0.315 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 9X24X7-RLS35-S |
N/A
RLS35 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 9X26X7-RLS35-S |
N/A
RLS35 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 9X22X7-RLS35-S |
N/A
RLS35 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 9X22X7-RLS35-V |
N/A
RLS35 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 9X17X5-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 5 mm0.197 in | N/A 17 mm0.669 in | N/A Nitrile |
N/A
|
| 9X18X7-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 9X21X5-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 5 mm0.197 in | N/A 21 mm0.827 in | N/A Nitrile |
N/A
|
| 9X22X7-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 9X22X7-R2LS32-V |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Viton |
N/A
|
| 9X24X7-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 9X25X8-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 8 mm0.315 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 9X26X7-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 9X28X8-R2LS32-S |
N/A
R2LS32 |
N/A 9 mm0.354 in | N/A 8 mm0.315 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 10X19X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 19 mm0.748 in | N/A Nitrile |
N/A
|
| 10X24X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 10X20X6-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 6 mm0.236 in | N/A 20 mm0.787 in | N/A Nitrile |
N/A
|
| 10X20X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 20 mm0.787 in | N/A Nitrile |
N/A
|
| 10X22X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 10X26X7-RLS35-S |
N/A
RLS35 |
N/A 10 mm0.394 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|