Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 30X52X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 30X52X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 30X52X10-R2LS32-V |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 52 mm2.047 in | N/A Viton |
N/A
|
| 30X55X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 30X55X10-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 30X55X10-R2LS32-V |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 55 mm2.165 in | N/A Viton |
N/A
|
| 30X56X10-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 56 mm2.205 in | N/A Nitrile |
N/A
|
| 30X58X10-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A
|
| 30X60X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A
|
| 30X60X10-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A
|
| 30X62X7-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 30X62X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 30X62X10-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 30X65X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 30X70X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 30X72X8-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 30X72X10-R2LS32-S |
N/A
R2LS32 |
N/A 30 mm1.181 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 31X42X8-RLS35-V |
N/A
RLS35 |
N/A 31 mm1.22 in | N/A 8 mm0.315 in | N/A 42 mm1.654 in | N/A Viton |
N/A
|
| 32X48X5-RLS35-S |
N/A
RLS35 |
N/A 32 mm1.26 in | N/A 5 mm0.197 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 32X48X7-RLS35-S |
N/A
RLS35 |
N/A 32 mm1.26 in | N/A 7 mm0.276 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 32X48X8-RLS35-S |
N/A
RLS35 |
N/A 32 mm1.26 in | N/A 8 mm0.315 in | N/A 48 mm1.89 in | N/A Nitrile |
N/A
|
| 32X52X5-RLS35-S |
N/A
RLS35 |
N/A 32 mm1.26 in | N/A 5 mm0.197 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 32X52X7-RLS35-S |
N/A
RLS35 |
N/A 32 mm1.26 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 32X55X10-RLS35-S |
N/A
RLS35 |
N/A 32 mm1.26 in | N/A 10 mm0.394 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 32X56X10-RLS35-S |
N/A
RLS35 |
N/A 32 mm1.26 in | N/A 10 mm0.394 in | N/A 56 mm2.205 in | N/A Nitrile |
N/A
|