Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

32X58X8-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A
32X40X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A
32X42X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A
32X44X9-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 9 mm0.354 in N/A 44 mm1.732 in N/A Nitrile N/A
32X45X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
32X47X7-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
32X47X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
32X50X8-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A
32X50X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A
32X62X10-RLS35-S N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
32X52X10-RLS35-V N/A RLS35
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Viton N/A
32X42X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A
32X42X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 42 mm1.654 in N/A Nitrile N/A
32X43X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 43 mm1.693 in N/A Nitrile N/A
32X45X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Nitrile N/A
32X45X7-R2LS32-V N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Viton N/A
32X46X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A
32X47X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
32X47X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 47 mm1.85 in N/A Nitrile N/A
32X47X10-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
32X48X5-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 5 mm0.197 in N/A 48 mm1.89 in N/A Nitrile N/A
32X48X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 48 mm1.89 in N/A Nitrile N/A
32X48X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A
32X50X7-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A
32X50X8-R2LS32-S N/A R2LS32
N/A 32 mm1.26 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A
Unit of Measure
« 21 22 23 24 25 »