Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 12X24X5-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 5 mm0.197 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 12X26X8-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 8 mm0.315 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 12X28X7-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|
| 12X18X3-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 3 mm0.118 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 12X19X5-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 5 mm0.197 in | N/A 19 mm0.748 in | N/A Nitrile |
N/A
|
| 12X24X7-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 12X25X4.5-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 4.5 mm0.177 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 12X25X7-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 12X30X7-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Nitrile |
N/A
|
| 12X32X7-RLS35-S |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 12X28X7-RLS35-V |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Viton |
N/A
|
| 12X30X7-RLS35-V |
N/A
RLS35 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 30 mm1.181 in | N/A Viton |
N/A
|
| 12X18X3-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 3 mm0.118 in | N/A 18 mm0.709 in | N/A Nitrile |
N/A
|
| 12X19X3-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 3 mm0.118 in | N/A 19 mm0.748 in | N/A Nitrile |
N/A
|
| 12X19X5-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 5 mm0.197 in | N/A 19 mm0.748 in | N/A Nitrile |
N/A
|
| 12X20X4-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 4 mm0.157 in | N/A 20 mm0.787 in | N/A Nitrile |
N/A
|
| 12X22X5-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 5 mm0.197 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 12X22X7-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 12X22X9-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 9 mm0.354 in | N/A 22 mm0.866 in | N/A Nitrile |
N/A
|
| 12X24X7-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 24 mm0.945 in | N/A Nitrile |
N/A
|
| 12X25X5-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 5 mm0.197 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 12X25X7-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 25 mm0.984 in | N/A Nitrile |
N/A
|
| 12X26X7-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 26 mm1.024 in | N/A Nitrile |
N/A
|
| 12X27X7-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 27 mm1.063 in | N/A Nitrile |
N/A
|
| 12X28X7-R2LS32-S |
N/A
R2LS32 |
N/A 12 mm0.472 in | N/A 7 mm0.276 in | N/A 28 mm1.102 in | N/A Nitrile |
N/A
|