Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 50X62X5-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 5 mm0.197 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 50X62X7-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 50X62X7-R2LS32-V |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Viton |
N/A
|
| 50X62X8-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 8 mm0.315 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 50X62X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 50X64X6.5-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 6.5 mm0.256 in | N/A 64 mm2.52 in | N/A Nitrile |
N/A
|
| 50X64X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 64 mm2.52 in | N/A Nitrile |
N/A
|
| 50X65X8-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 8 mm0.315 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 50X65X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 65 mm2.559 in | N/A Nitrile |
N/A
|
| 50X68X8-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 8 mm0.315 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 50X68X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 50X70X8-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 8 mm0.315 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 50X70X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 50X70X10-R2LS32-V |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 70 mm2.756 in | N/A Viton |
N/A
|
| 50X72X8-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 50X72X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 50X72X12-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 12 mm0.472 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 50X75X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 50X75X12-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 12 mm0.472 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 50X78X8-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 8 mm0.315 in | N/A 78 mm3.071 in | N/A Nitrile |
N/A
|
| 50X80X8-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 50X80X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 50X82X8-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 8 mm0.315 in | N/A 82 mm3.228 in | N/A Nitrile |
N/A
|
| 50X85X8-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 50X90X10-R2LS32-S |
N/A
R2LS32 |
N/A 50 mm1.969 in | N/A 10 mm0.394 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|