Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

85X105X13-RLS35-S N/A RLS35
N/A 85 mm3.346 in N/A 13 mm0.512 in N/A 105 mm4.134 in N/A Nitrile N/A
85X110X12-RLS35-S N/A RLS35
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A
85X115X13-RLS35-S N/A RLS35
N/A 85 mm3.346 in N/A 13 mm0.512 in N/A 115 mm4.528 in N/A Nitrile N/A
85X120X12-RLS35-S N/A RLS35
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A
85X130X12-RLS35-S N/A RLS35
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A
85X110X12-RLS35-V N/A RLS35
N/A 85 mm3.346 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Viton N/A
87X110X13-RLS35-S N/A RLS35
N/A 87 mm3.425 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A
88X110X12-RLS35-S N/A RLS35
N/A 88 mm3.465 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A
88X110X13-RLS35-S N/A RLS35
N/A 88 mm3.465 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A
90X70X10-R2LS32-S N/A R2LS32
N/A 90 mm3.543 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A
90X110X5.5-R2LS32-S N/A R2LS32
N/A 90 mm3.543 in N/A 5.5 mm0.217 in N/A 110 mm4.331 in N/A Nitrile N/A
90X110X8-R2LS32-S N/A R2LS32
N/A 90 mm3.543 in N/A 8 mm0.315 in N/A 110 mm4.331 in N/A Nitrile N/A
90X110X12-R2LS32-V N/A R2LS32
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Viton N/A
90X110X13-R2LS32-S N/A R2LS32
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A
90X115X10-R2LS32-S N/A R2LS32
N/A 90 mm3.543 in N/A 10 mm0.394 in N/A 115 mm4.528 in N/A Nitrile N/A
90X115X13-R2LS32-S N/A R2LS32
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 115 mm4.528 in N/A Nitrile N/A
90X120X12-R2LS32-S N/A R2LS32
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A
90X120X12-R2LS32-V N/A R2LS32
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Viton N/A
90X120X13-R2LS32-S N/A R2LS32
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 120 mm4.724 in N/A Nitrile N/A
90X125X13-R2LS32-S N/A R2LS32
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A
90X110X5.5-RLS35-S N/A RLS35
N/A 90 mm3.543 in N/A 5.5 mm0.217 in N/A 110 mm4.331 in N/A Nitrile N/A
90X110X13-RLS35-S N/A RLS35
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 110 mm4.331 in N/A Nitrile N/A
90X115X13-RLS35-S N/A RLS35
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 115 mm4.528 in N/A Nitrile N/A
90X120X12-RLS35-S N/A RLS35
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A
90X120X13-RLS35-S N/A RLS35
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 120 mm4.724 in N/A Nitrile N/A
Unit of Measure
« 51 52 53 54 55 »