Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

90X125X13-RLS35-S N/A RLS35
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 125 mm4.921 in N/A Nitrile N/A
90X140X13-RLS35-S N/A RLS35
N/A 90 mm3.543 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A
90X110X12-RLS35-V N/A RLS35
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Viton N/A
90X120X12-RLS35-V N/A RLS35
N/A 90 mm3.543 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Viton N/A
92X120X13-RLS35-S N/A RLS35
N/A 92 mm3.622 in N/A 13 mm0.512 in N/A 120 mm4.724 in N/A Nitrile N/A
92X120X14-RLS35-S N/A RLS35
N/A 92 mm3.622 in N/A 14 mm0.551 in N/A 120 mm4.724 in N/A Nitrile N/A
95X110X9-R2LS32-S N/A R2LS32
N/A 95 mm3.74 in N/A 9 mm0.354 in N/A 110 mm4.331 in N/A Nitrile N/A
95X120X12-R2LS32-S N/A R2LS32
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A
95X120X13-R2LS32-S N/A R2LS32
N/A 95 mm3.74 in N/A 13 mm0.512 in N/A 120 mm4.724 in N/A Nitrile N/A
95X125X12-R2LS32-S N/A R2LS32
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 125 mm4.921 in N/A Nitrile N/A
95X130X12-R2LS32-S N/A R2LS32
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A
95X130X15-R2LS32-S N/A R2LS32
N/A 95 mm3.74 in N/A 15 mm0.591 in N/A 130 mm5.118 in N/A Nitrile N/A
95X125X12-R2LS32-V N/A R2LS32
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 125 mm4.921 in N/A Viton N/A
95X140X12-R2LS32-V N/A R2LS32
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 140 mm5.512 in N/A Viton N/A
95X110X9-RLS35-S N/A RLS35
N/A 95 mm3.74 in N/A 9 mm0.354 in N/A 110 mm4.331 in N/A Nitrile N/A
95X110X12-RLS35-S N/A RLS35
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 110 mm4.331 in N/A Nitrile N/A
95X115X12-RLS35-S N/A RLS35
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 115 mm4.528 in N/A Nitrile N/A
95X120X12-RLS35-S N/A RLS35
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A
95X125X12-RLS35-S N/A RLS35
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 125 mm4.921 in N/A Nitrile N/A
95X130X12-RLS35-S N/A RLS35
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 130 mm5.118 in N/A Nitrile N/A
95X125X12-RLS35-V N/A RLS35
N/A 95 mm3.74 in N/A 12 mm0.472 in N/A 125 mm4.921 in N/A Viton N/A
98X120X13-RLS35-S N/A RLS35
N/A 98 mm3.858 in N/A 13 mm0.512 in N/A 120 mm4.724 in N/A Nitrile N/A
100X120X10-R2LS32-S N/A R2LS32
N/A 100 mm3.937 in N/A 10 mm0.394 in N/A 120 mm4.724 in N/A Nitrile N/A
100X120X12-R2LS32-S N/A R2LS32
N/A 100 mm3.937 in N/A 12 mm0.472 in N/A 120 mm4.724 in N/A Nitrile N/A
100X120X13-R2LS32-S N/A R2LS32
N/A 100 mm3.937 in N/A 13 mm0.512 in N/A 120 mm4.724 in N/A Nitrile N/A
Unit of Measure
« 51 52 53 54 55 »