Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

120X150X12-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A
120X150X12-R2LS32-V N/A R2LS32
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Viton N/A
120X150X13-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Nitrile N/A
120X150X14-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 14 mm0.551 in N/A 150 mm5.906 in N/A Nitrile N/A
120X155X16-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 16 mm0.63 in N/A 155 mm6.102 in N/A Nitrile N/A
120X160X12-R2LS32-S N/A R2LS32
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A
120X150X13-R2LS32-V N/A R2LS32
N/A 120 mm4.724 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Viton N/A
120X140X13-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 13 mm0.512 in N/A 140 mm5.512 in N/A Nitrile N/A
120X145X12-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 145 mm5.709 in N/A Nitrile N/A
120X150X12-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A
120X150X13-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Nitrile N/A
120X160X12-RLS35-S N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A
120X150X12-RLS35-V N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Viton N/A
120X160X12-RLS35-V N/A RLS35
N/A 120 mm4.724 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Viton N/A
125X150X12-R2LS32-S N/A R2LS32
N/A 125 mm4.921 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A
125X150X12-R2LS32-V N/A R2LS32
N/A 125 mm4.921 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Viton N/A
125X150X13-R2LS32-S N/A R2LS32
N/A 125 mm4.921 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Nitrile N/A
125X155X14-R2LS32-S N/A R2LS32
N/A 125 mm4.921 in N/A 14 mm0.551 in N/A 155 mm6.102 in N/A Nitrile N/A
125X155X14-R2LS32-V N/A R2LS32
N/A 125 mm4.921 in N/A 14 mm0.551 in N/A 155 mm6.102 in N/A Viton N/A
125X170X15-R2LS32-S N/A R2LS32
N/A 125 mm4.921 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Nitrile N/A
125X170X15-R2LS32-V N/A R2LS32
N/A 125 mm4.921 in N/A 15 mm0.591 in N/A 170 mm6.693 in N/A Viton N/A
125X150X12-RLS35-S N/A RLS35
N/A 125 mm4.921 in N/A 12 mm0.472 in N/A 150 mm5.906 in N/A Nitrile N/A
125X150X13-RLS35-S N/A RLS35
N/A 125 mm4.921 in N/A 13 mm0.512 in N/A 150 mm5.906 in N/A Nitrile N/A
125X160X12-RLS35-S N/A RLS35
N/A 125 mm4.921 in N/A 12 mm0.472 in N/A 160 mm6.299 in N/A Nitrile N/A
128X150X15-RLS35-S N/A RLS35
N/A 128 mm5.039 in N/A 15 mm0.591 in N/A 150 mm5.906 in N/A Nitrile N/A
Unit of Measure
« 56 57 58 59 60 »