Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

160X190X15-R2LS32-S N/A R2LS32
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Nitrile N/A
160X190X15-R2LS32-V N/A R2LS32
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Viton N/A
160X200X15-R2LS32-S N/A R2LS32
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A
160X185X10-RLS35-S N/A RLS35
N/A 160 mm6.299 in N/A 10 mm0.394 in N/A 185 mm7.283 in N/A Nitrile N/A
160X190X15-RLS35-S N/A RLS35
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Nitrile N/A
160X190X15-RLS35-V N/A RLS35
N/A 160 mm6.299 in N/A 15 mm0.591 in N/A 190 mm7.48 in N/A Viton N/A
165X190X13-RLS35-S N/A RLS35
N/A 165 mm6.496 in N/A 13 mm0.512 in N/A 190 mm7.48 in N/A Nitrile N/A
170X200X15-R2LS32-S N/A R2LS32
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A
170X200X16-R2LS32-S N/A R2LS32
N/A 170 mm6.693 in N/A 16 mm0.63 in N/A 200 mm7.874 in N/A Nitrile N/A
170X200X16-R2LS32-V N/A R2LS32
N/A 170 mm6.693 in N/A 16 mm0.63 in N/A 200 mm7.874 in N/A Viton N/A
170X210X15-R2LS32-S N/A R2LS32
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 210 mm8.268 in N/A Nitrile N/A
170X200X12-RLS35-S N/A RLS35
N/A 170 mm6.693 in N/A 12 mm0.472 in N/A 200 mm7.874 in N/A Nitrile N/A
170X200X15-RLS35-S N/A RLS35
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A
170X200X16-RLS35-S N/A RLS35
N/A 170 mm6.693 in N/A 16 mm0.63 in N/A 200 mm7.874 in N/A Nitrile N/A
170X200X15-RLS35-V N/A RLS35
N/A 170 mm6.693 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Viton N/A
175X200X15-R2LS32-S N/A R2LS32
N/A 175 mm6.89 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A
175X200X15-RLS35-S N/A RLS35
N/A 175 mm6.89 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A
180X210X15-R2LS32-S N/A R2LS32
N/A 180 mm7.087 in N/A 15 mm0.591 in N/A 210 mm8.268 in N/A Nitrile N/A
180X215X16-R2LS32-S N/A R2LS32
N/A 180 mm7.087 in N/A 16 mm0.63 in N/A 215 mm8.465 in N/A Nitrile N/A
180X215X16-R2LS32-V N/A R2LS32
N/A 180 mm7.087 in N/A 16 mm0.63 in N/A 215 mm8.465 in N/A Viton N/A
180X200X15-RLS35-S N/A RLS35
N/A 180 mm7.087 in N/A 15 mm0.591 in N/A 200 mm7.874 in N/A Nitrile N/A
180X210X15-RLS35-S N/A RLS35
N/A 180 mm7.087 in N/A 15 mm0.591 in N/A 210 mm8.268 in N/A Nitrile N/A
185X210X13-RLS35-S N/A RLS35
N/A 185 mm7.283 in N/A 13 mm0.512 in N/A 210 mm8.268 in N/A Nitrile N/A
190X220X15-R2LS32-S N/A R2LS32
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Nitrile N/A
190X220X15-R2LS32-V N/A R2LS32
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Viton N/A
Unit of Measure
« 56 57 58 59 60 »