Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure
« 61
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 240X280X16-R2LS32-S |
N/A
R2LS32 |
N/A 240 mm9.449 in | N/A 16 mm0.63 in | N/A 280 mm11.024 in | N/A Nitrile |
N/A
|
| 240X270X15-RLS35-S |
N/A
RLS35 |
N/A 240 mm9.449 in | N/A 15 mm0.591 in | N/A 270 mm10.63 in | N/A Nitrile |
N/A
|
| 240X275X16-RLS35-S |
N/A
RLS35 |
N/A 240 mm9.449 in | N/A 16 mm0.63 in | N/A 275 mm10.827 in | N/A Nitrile |
N/A
|
| 250X285X15-R2LS32-V |
N/A
R2LS32 |
N/A 250 mm9.843 in | N/A 15 mm0.591 in | N/A 285 mm11.22 in | N/A Viton |
N/A
|
| 250X280X15-RLS35-S |
N/A
RLS35 |
N/A 250 mm9.843 in | N/A 15 mm0.591 in | N/A 280 mm11.024 in | N/A Nitrile |
N/A
|
| 250X285X15-RLS35-V |
N/A
RLS35 |
N/A 250 mm9.843 in | N/A 15 mm0.591 in | N/A 285 mm11.22 in | N/A Viton |
N/A
|
| 260X290X16-R2LS32-S |
N/A
R2LS32 |
N/A 260 mm10.236 in | N/A 16 mm0.63 in | N/A 290 mm11.417 in | N/A Nitrile |
N/A
|
| 280X310X16-RLS35-S |
N/A
RLS35 |
N/A 280 mm11.024 in | N/A 16 mm0.63 in | N/A 310 mm12.205 in | N/A Nitrile |
N/A
|
| 300X340X16-R2LS32-S |
N/A
R2LS32 |
N/A 300 mm11.811 in | N/A 16 mm0.63 in | N/A 340 mm13.386 in | N/A Nitrile |
N/A
|
| 300X340X16-RLS35-S |
N/A
RLS35 |
N/A 300 mm11.811 in | N/A 16 mm0.63 in | N/A 340 mm13.386 in | N/A Nitrile |
N/A
|
| 300X340X18-RLS35-S |
N/A
RLS35 |
N/A 300 mm11.811 in | N/A 18 mm0.709 in | N/A 340 mm13.386 in | N/A Nitrile |
N/A
|
Unit of Measure
« 61