Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 24X40X7-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 24X40X7-R2LS32-V |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Viton |
N/A
|
| 24X40X8-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 8 mm0.315 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 24X42X7-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 24X47X7-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 24X50X8-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 8 mm0.315 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 24X52X7-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 24X52X8-R2LS32-S |
N/A
R2LS32 |
N/A 24 mm0.945 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 25X32X4-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 4 mm0.157 in | N/A 32 mm1.26 in | N/A Nitrile |
N/A
|
| 25X35X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 35 mm1.378 in | N/A Nitrile |
N/A
|
| 25X40X5-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 5 mm0.197 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 25X40X8-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 8 mm0.315 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 25X40X10-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|
| 25X42X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 42 mm1.654 in | N/A Nitrile |
N/A
|
| 25X45X8-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 8 mm0.315 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 25X45X10-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 10 mm0.394 in | N/A 45 mm1.772 in | N/A Nitrile |
N/A
|
| 25X46X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 46 mm1.811 in | N/A Nitrile |
N/A
|
| 25X47X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 25X52X8-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 25X33X6-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 6 mm0.236 in | N/A 33 mm1.299 in | N/A Nitrile |
N/A
|
| 25X37X6-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 6 mm0.236 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 25X37X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 25X37X8.5-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 8.5 mm0.335 in | N/A 37 mm1.457 in | N/A Nitrile |
N/A
|
| 25X38X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 38 mm1.496 in | N/A Nitrile |
N/A
|
| 25X40X7-RLS35-S |
N/A
RLS35 |
N/A 25 mm0.984 in | N/A 7 mm0.276 in | N/A 40 mm1.575 in | N/A Nitrile |
N/A
|