Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

30X47X8-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 47 mm1.85 in N/A Nitrile N/A
30X50X7-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A
30X50X10-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 50 mm1.969 in N/A Nitrile N/A
30X62X8-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A
30X62X10-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
30X72X10-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
30X40X7-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Nitrile N/A
30X42X7-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 42 mm1.654 in N/A Nitrile N/A
30X45X8-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 45 mm1.772 in N/A Nitrile N/A
30X45X10-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 45 mm1.772 in N/A Nitrile N/A
30X47X6-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 6 mm0.236 in N/A 47 mm1.85 in N/A Nitrile N/A
30X47X7-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 47 mm1.85 in N/A Nitrile N/A
30X47X10-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 47 mm1.85 in N/A Nitrile N/A
30X48X8-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 48 mm1.89 in N/A Nitrile N/A
30X50X8-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 50 mm1.969 in N/A Nitrile N/A
30X52X7-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 52 mm2.047 in N/A Nitrile N/A
30X52X8-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 8 mm0.315 in N/A 52 mm2.047 in N/A Nitrile N/A
30X52X10-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Nitrile N/A
30X55X7-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
30X55X10-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A
30X60X10-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
30X62X7-RLS35-S N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
30X40X7-RLS35-V N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 40 mm1.575 in N/A Viton N/A
30X52X10-RLS35-V N/A RLS35
N/A 30 mm1.181 in N/A 10 mm0.394 in N/A 52 mm2.047 in N/A Viton N/A
30X45X7-RLS35-V N/A RLS35
N/A 30 mm1.181 in N/A 7 mm0.276 in N/A 45 mm1.772 in N/A Viton N/A
Unit of Measure
« 21 22 23 24 25 »