Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 36X56X10-RLS35-S |
N/A
RLS35 |
N/A 36 mm1.417 in | N/A 10 mm0.394 in | N/A 56 mm2.205 in | N/A Nitrile |
N/A
|
| 36X58X10-RLS35-S |
N/A
RLS35 |
N/A 36 mm1.417 in | N/A 10 mm0.394 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A
|
| 36X62X7-RLS35-S |
N/A
RLS35 |
N/A 36 mm1.417 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 36X68X10-RLS35-S |
N/A
RLS35 |
N/A 36 mm1.417 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 36X52X7-RLS35-V |
N/A
RLS35 |
N/A 36 mm1.417 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Viton |
N/A
|
| 36X47X7-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 7 mm0.276 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 36X50X7-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 7 mm0.276 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 36X52X7-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 36X54X8-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 8 mm0.315 in | N/A 54 mm2.126 in | N/A Nitrile |
N/A
|
| 36X55X8-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 8 mm0.315 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 36X58X8-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 8 mm0.315 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A
|
| 36X58X10-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 10 mm0.394 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A
|
| 36X62X7-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 7 mm0.276 in | N/A 62 mm2.441 in | N/A Nitrile |
N/A
|
| 36X68X10-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 36X72X8-R2LS32-S |
N/A
R2LS32 |
N/A 36 mm1.417 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 37X47X4-RLS35-S |
N/A
RLS35 |
N/A 37 mm1.457 in | N/A 4 mm0.157 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 37X52X8-RLS35-S |
N/A
RLS35 |
N/A 37 mm1.457 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 37X47X4-R2LS32-S |
N/A
R2LS32 |
N/A 37 mm1.457 in | N/A 4 mm0.157 in | N/A 47 mm1.85 in | N/A Nitrile |
N/A
|
| 38X50X7-RLS35-S |
N/A
RLS35 |
N/A 38 mm1.496 in | N/A 7 mm0.276 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 38X52X7-RLS35-S |
N/A
RLS35 |
N/A 38 mm1.496 in | N/A 7 mm0.276 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 38X52X8-RLS35-S |
N/A
RLS35 |
N/A 38 mm1.496 in | N/A 8 mm0.315 in | N/A 52 mm2.047 in | N/A Nitrile |
N/A
|
| 38X54X10-RLS35-S |
N/A
RLS35 |
N/A 38 mm1.496 in | N/A 10 mm0.394 in | N/A 54 mm2.126 in | N/A Nitrile |
N/A
|
| 38X55X7-RLS35-S |
N/A
RLS35 |
N/A 38 mm1.496 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 38X56X10-RLS35-S |
N/A
RLS35 |
N/A 38 mm1.496 in | N/A 10 mm0.394 in | N/A 56 mm2.205 in | N/A Nitrile |
N/A
|
| 38X60X10-RLS35-S |
N/A
RLS35 |
N/A 38 mm1.496 in | N/A 10 mm0.394 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A
|