Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

40X55X7-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
40X55X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 55 mm2.165 in N/A Nitrile N/A
40X55X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 55 mm2.165 in N/A Nitrile N/A
40X56X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 56 mm2.205 in N/A Nitrile N/A
40X58X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 58 mm2.283 in N/A Nitrile N/A
40X58X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 58 mm2.283 in N/A Nitrile N/A
40X60X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
40X60X12-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 60 mm2.362 in N/A Nitrile N/A
40X62X7-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
40X62X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Nitrile N/A
40X62X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
40X62X12-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 62 mm2.441 in N/A Nitrile N/A
40X65X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A
40X65X12-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 65 mm2.559 in N/A Nitrile N/A
40X68X8-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A
40X68X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 68 mm2.677 in N/A Nitrile N/A
40X68X12-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 12 mm0.472 in N/A 68 mm2.677 in N/A Nitrile N/A
40X72X7-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Nitrile N/A
40X72X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
40X80X10-RLS35-S N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
40X62X10-RLS35-V N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Viton N/A
40X72X7-RLS35-V N/A RLS35
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 72 mm2.835 in N/A Viton N/A
40X80X10-RLS35-V N/A RLS35
N/A 40 mm1.575 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Viton N/A
40X46X8-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 8 mm0.315 in N/A 46 mm1.811 in N/A Nitrile N/A
40X50X7-R2LS32-S N/A R2LS32
N/A 40 mm1.575 in N/A 7 mm0.276 in N/A 50 mm1.969 in N/A Nitrile N/A
Unit of Measure
« 31 32 33 34 35 »