Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
|---|---|---|---|---|---|---|
| 40X68X7-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 40X68X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 40X68X10-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 68 mm2.677 in | N/A Nitrile |
N/A
|
| 40X70X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 70 mm2.756 in | N/A Nitrile |
N/A
|
| 40X72X7-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 40X72X7-R2LS32-V |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 7 mm0.276 in | N/A 72 mm2.835 in | N/A Viton |
N/A
|
| 40X72X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 40X72X10-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 72 mm2.835 in | N/A Nitrile |
N/A
|
| 40X75X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 75 mm2.953 in | N/A Nitrile |
N/A
|
| 40X78X10-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 78 mm3.071 in | N/A Nitrile |
N/A
|
| 40X80X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 40X80X10-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 40X80X10-R2LS32-V |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 10 mm0.394 in | N/A 80 mm3.15 in | N/A Viton |
N/A
|
| 40X80X12-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 12 mm0.472 in | N/A 80 mm3.15 in | N/A Nitrile |
N/A
|
| 40X85X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 85 mm3.346 in | N/A Nitrile |
N/A
|
| 40X90X8-R2LS32-S |
N/A
R2LS32 |
N/A 40 mm1.575 in | N/A 8 mm0.315 in | N/A 90 mm3.543 in | N/A Nitrile |
N/A
|
| 41X55X7-R2LS32-S |
N/A
R2LS32 |
N/A 41 mm1.614 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 41X56X7-R2LS32-S |
N/A
R2LS32 |
N/A 41 mm1.614 in | N/A 7 mm0.276 in | N/A 56 mm2.205 in | N/A Nitrile |
N/A
|
| 42X50X4-RLS35-S |
N/A
RLS35 |
N/A 42 mm1.654 in | N/A 4 mm0.157 in | N/A 50 mm1.969 in | N/A Nitrile |
N/A
|
| 42X55X7-RLS35-S |
N/A
RLS35 |
N/A 42 mm1.654 in | N/A 7 mm0.276 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 42X55X8-RLS35-S |
N/A
RLS35 |
N/A 42 mm1.654 in | N/A 8 mm0.315 in | N/A 55 mm2.165 in | N/A Nitrile |
N/A
|
| 42X56X7-RLS35-S |
N/A
RLS35 |
N/A 42 mm1.654 in | N/A 7 mm0.276 in | N/A 56 mm2.205 in | N/A Nitrile |
N/A
|
| 42X58X7-RLS35-S |
N/A
RLS35 |
N/A 42 mm1.654 in | N/A 7 mm0.276 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A
|
| 42X58X10-RLS35-S |
N/A
RLS35 |
N/A 42 mm1.654 in | N/A 10 mm0.394 in | N/A 58 mm2.283 in | N/A Nitrile |
N/A
|
| 42X60X7-RLS35-S |
N/A
RLS35 |
N/A 42 mm1.654 in | N/A 7 mm0.276 in | N/A 60 mm2.362 in | N/A Nitrile |
N/A
|