Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

42X70X8-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A
42X70X10-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 10 mm0.394 in N/A 70 mm2.756 in N/A Nitrile N/A
42X72X8-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
42X72X10-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
42X75X8-R2LS32-S N/A R2LS32
N/A 42 mm1.654 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A
43X60X10-RLS35-S N/A RLS35
N/A 43 mm1.693 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
43X54X10-R2LS32-S N/A R2LS32
N/A 43 mm1.693 in N/A 10 mm0.394 in N/A 54 mm2.126 in N/A Nitrile N/A
43X60X10-R2LS32-S N/A R2LS32
N/A 43 mm1.693 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
44X60X10-RLS35-S N/A RLS35
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
44X62X10-RLS35-S N/A RLS35
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
44X65X10-RLS35-S N/A RLS35
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 65 mm2.559 in N/A Nitrile N/A
44X72X10-RLS35-S N/A RLS35
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
44X60X8-R2LS32-V N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 60 mm2.362 in N/A Viton N/A
44X60X10-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 60 mm2.362 in N/A Nitrile N/A
44X62X7-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 7 mm0.276 in N/A 62 mm2.441 in N/A Nitrile N/A
44X62X10-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 62 mm2.441 in N/A Nitrile N/A
44X65X8-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 65 mm2.559 in N/A Nitrile N/A
44X68X8-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 68 mm2.677 in N/A Nitrile N/A
44X70X8-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 70 mm2.756 in N/A Nitrile N/A
44X72X8-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
44X72X10-R2LS32-S N/A R2LS32
N/A 44 mm1.732 in N/A 10 mm0.394 in N/A 72 mm2.835 in N/A Nitrile N/A
45X62X8-R2LS32-V N/A R2LS32
N/A 45 mm1.772 in N/A 8 mm0.315 in N/A 62 mm2.441 in N/A Viton N/A
45X55X4-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 4 mm0.157 in N/A 55 mm2.165 in N/A Nitrile N/A
45X55X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 55 mm2.165 in N/A Nitrile N/A
45X58X7-RLS35-S N/A RLS35
N/A 45 mm1.772 in N/A 7 mm0.276 in N/A 58 mm2.283 in N/A Nitrile N/A
Unit of Measure
« 31 32 33 34 35 »