Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

60X80X8-R2LS32-V N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Viton N/A
60X80X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
60X80X12-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A
60X82X7-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 7 mm0.276 in N/A 82 mm3.228 in N/A Nitrile N/A
60X82X12-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 12 mm0.472 in N/A 82 mm3.228 in N/A Nitrile N/A
60X85X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
60X85X8-R2LS32-V N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Viton N/A
60X85X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 85 mm3.346 in N/A Nitrile N/A
60X90X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A
60X90X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
60X95X8-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 95 mm3.74 in N/A Nitrile N/A
60X95X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 95 mm3.74 in N/A Nitrile N/A
60X110X10-R2LS32-S N/A R2LS32
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 110 mm4.331 in N/A Nitrile N/A
60X72X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 72 mm2.835 in N/A Nitrile N/A
60X75X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 75 mm2.953 in N/A Nitrile N/A
60X80X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Nitrile N/A
60X80X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 80 mm3.15 in N/A Nitrile N/A
60X80X12-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 12 mm0.472 in N/A 80 mm3.15 in N/A Nitrile N/A
60X80X13-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 13 mm0.512 in N/A 80 mm3.15 in N/A Nitrile N/A
60X82X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 82 mm3.228 in N/A Nitrile N/A
60X85X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 85 mm3.346 in N/A Nitrile N/A
60X90X8-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 90 mm3.543 in N/A Nitrile N/A
60X90X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 90 mm3.543 in N/A Nitrile N/A
60X100X10-RLS35-S N/A RLS35
N/A 60 mm2.362 in N/A 10 mm0.394 in N/A 100 mm3.937 in N/A Nitrile N/A
60X80X8-RLS35-V N/A RLS35
N/A 60 mm2.362 in N/A 8 mm0.315 in N/A 80 mm3.15 in N/A Viton N/A
Unit of Measure
« 41 42 43 44 45 »