Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_Group-2
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Seal Type

Shaft Size

Overall Width

Housing Bore

Material

CAD

190X225X16-R2LS32-S N/A R2LS32
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Nitrile N/A
190X225X16-R2LS32-V N/A R2LS32
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Viton N/A
190X220X15-RLS35-S N/A RLS35
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Nitrile N/A
190X225X16-RLS35-S N/A RLS35
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Nitrile N/A
190X220X15-RLS35-V N/A RLS35
N/A 190 mm7.48 in N/A 15 mm0.591 in N/A 220 mm8.661 in N/A Viton N/A
190X225X16-RLS35-V N/A RLS35
N/A 190 mm7.48 in N/A 16 mm0.63 in N/A 225 mm8.858 in N/A Viton N/A
195X230X16-R2LS32-V N/A R2LS32
N/A 195 mm7.677 in N/A 16 mm0.63 in N/A 230 mm9.055 in N/A Viton N/A
200X230X15-R2LS32-S N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 230 mm9.055 in N/A Nitrile N/A
200X230X15-R2LS32-V N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 230 mm9.055 in N/A Viton N/A
200X235X15-R2LS32-S N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 235 mm9.252 in N/A Nitrile N/A
200X240X15-R2LS32-V N/A R2LS32
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 240 mm9.449 in N/A Viton N/A
200X230X15-RLS35-S N/A RLS35
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 230 mm9.055 in N/A Nitrile N/A
200X240X15-RLS35-V N/A RLS35
N/A 200 mm7.874 in N/A 15 mm0.591 in N/A 240 mm9.449 in N/A Viton N/A
210X240X15-RLS35-S N/A RLS35
N/A 210 mm8.268 in N/A 15 mm0.591 in N/A 240 mm9.449 in N/A Nitrile N/A
210X250X15-RLS35-S N/A RLS35
N/A 210 mm8.268 in N/A 15 mm0.591 in N/A 250 mm9.843 in N/A Nitrile N/A
220X250X15-R2LS32-S N/A R2LS32
N/A 220 mm8.661 in N/A 15 mm0.591 in N/A 250 mm9.843 in N/A Nitrile N/A
220X250X16-R2LS32-S N/A R2LS32
N/A 220 mm8.661 in N/A 16 mm0.63 in N/A 250 mm9.843 in N/A Nitrile N/A
220X250X16-R2LS32-V N/A R2LS32
N/A 220 mm8.661 in N/A 16 mm0.63 in N/A 250 mm9.843 in N/A Viton N/A
220X250X15-RLS35-S N/A RLS35
N/A 220 mm8.661 in N/A 15 mm0.591 in N/A 250 mm9.843 in N/A Nitrile N/A
220X250X16-RLS35-S N/A RLS35
N/A 220 mm8.661 in N/A 16 mm0.63 in N/A 250 mm9.843 in N/A Nitrile N/A
220X250X15-RLS35-V N/A RLS35
N/A 220 mm8.661 in N/A 15 mm0.591 in N/A 250 mm9.843 in N/A Viton N/A
230X260X15-R2LS32-S N/A R2LS32
N/A 230 mm9.055 in N/A 15 mm0.591 in N/A 260 mm10.236 in N/A Nitrile N/A
230X260X15-RLS35-S N/A RLS35
N/A 230 mm9.055 in N/A 15 mm0.591 in N/A 260 mm10.236 in N/A Nitrile N/A
240X275X16-R2LS32-S N/A R2LS32
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 275 mm10.827 in N/A Nitrile N/A
240X275X16-R2LS32-V N/A R2LS32
N/A 240 mm9.449 in N/A 16 mm0.63 in N/A 275 mm10.827 in N/A Viton N/A
Unit of Measure
« 56 57 58 59 60 »