Redi Sleeves
Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
|---|---|---|---|---|---|---|
| 99226 | N/A 2.243 in56.972 mm | N/A 2.237 in56.82 mm | N/A 0.9 in22.86 mm | N/A 2.562 in65.075 mm | N/A Stainless steel |
N/A
|
| 99227 | N/A 2.255 in57.277 mm | N/A 2.249 in57.125 mm | N/A 0.438 in11.125 mm | N/A 2.531 in64.287 mm | N/A Stainless steel |
N/A
|
| 99228 | N/A 2.281 in57.937 mm | N/A 2.275 in57.785 mm | N/A 0.505 in12.827 mm | N/A 2.678 in68.021 mm | N/A Stainless steel |
N/A
|
| 99230 | N/A 2.233 in56.718 mm | N/A 2.227 in56.566 mm | N/A 0.906 in23.012 mm | N/A 2.531 in64.287 mm | N/A Stainless steel |
N/A
|
| 99231 | N/A 2.315 in58.801 mm | N/A 2.309 in58.649 mm | N/A 0.938 in23.825 mm | N/A 2.688 in68.275 mm | N/A Stainless steel |
N/A
|
| 99233 | N/A 2.333 in59.258 mm | N/A 2.327 in59.106 mm | N/A 0.875 in22.225 mm | N/A 2.75 in69.85 mm | N/A Stainless steel |
N/A
|
| 99235 | N/A 2.365 in60.071 mm | N/A 2.359 in59.919 mm | N/A 0.905 in22.987 mm | N/A 2.785 in70.739 mm | N/A Stainless steel |
N/A
|
| 99236 | N/A 2.375 in60.325 mm | N/A 2.369 in60.173 mm | N/A 0.938 in23.825 mm | N/A 2.75 in69.85 mm | N/A Stainless steel |
N/A
|
| 99237 | N/A 2.38 in60.452 mm | N/A 2.374 in60.3 mm | N/A 0.938 in23.825 mm | N/A 2.734 in69.444 mm | N/A Stainless steel |
N/A
|
| 99238 | N/A 2.378 in60.401 mm | N/A 2.372 in60.249 mm | N/A 0.75 in19.05 mm | N/A 2.75 in69.85 mm | N/A Stainless steel |
N/A
|
| 99240 | N/A 2.38 in60.452 mm | N/A 2.374 in60.3 mm | N/A 0.683 in17.348 mm | N/A 2.75 in69.85 mm | N/A Stainless steel |
N/A
|
| 99241 | N/A 2.365 in60.071 mm | N/A 2.359 in59.919 mm | N/A 0.449 in11.405 mm | N/A 2.783 in70.688 mm | N/A Stainless steel |
N/A
|
| 99242 | N/A 2.441 in62.001 mm | N/A 2.435 in61.849 mm | N/A 0.626 in15.9 mm | N/A 2.827 in71.806 mm | N/A Stainless steel |
N/A
|
| 99243 | N/A 2.44 in61.976 mm | N/A 2.434 in61.824 mm | N/A 0.938 in23.825 mm | N/A 2.828 in71.831 mm | N/A Stainless steel |
N/A
|
| 99244 | N/A 2.441 in62.001 mm | N/A 2.434 in61.824 mm | N/A 0.625 in15.875 mm | N/A 2.828 in71.831 mm | N/A Stainless steel |
N/A
|
| 99248 | N/A 2.506 in63.652 mm | N/A 2.5 in63.5 mm | N/A 0.656 in16.662 mm | N/A 2.828 in71.831 mm | N/A Stainless steel |
N/A
|
| 99249 | N/A 2.495 in63.373 mm | N/A 2.489 in63.221 mm | N/A 0.938 in23.825 mm | N/A 2.875 in73.025 mm | N/A Stainless steel |
N/A
|
| 99250 | N/A 2.506 in63.652 mm | N/A 2.5 in63.5 mm | N/A 0.938 in23.825 mm | N/A 2.828 in71.831 mm | N/A Stainless steel |
N/A
|
| 99251 | N/A 2.516 in63.906 mm | N/A 2.51 in63.754 mm | N/A 0.906 in23.012 mm | N/A 2.828 in71.831 mm | N/A Stainless steel |
N/A
|
| 99253 | N/A 2.503 in63.576 mm | N/A 2.497 in63.424 mm | N/A 0.65 in16.51 mm | N/A 2.82 in71.628 mm | N/A Stainless steel |
N/A
|
| 99254 | N/A 2.562 in65.075 mm | N/A 2.556 in64.922 mm | N/A 0.905 in22.987 mm | N/A 2.85 in72.39 mm | N/A Stainless steel |
N/A
|
| 99256 | N/A 2.566 in65.176 mm | N/A 2.56 in65.024 mm | N/A 0.938 in23.825 mm | N/A 2.891 in73.431 mm | N/A Stainless steel |
N/A
|
| 99259 | N/A 2.602 in66.091 mm | N/A 2.595 in65.913 mm | N/A 0.938 in23.825 mm | N/A 2.99 in75.946 mm | N/A Stainless steel |
N/A
|
| 99260 | N/A 2.628 in66.751 mm | N/A 2.622 in66.599 mm | N/A 0.625 in15.875 mm | N/A 3.047 in77.394 mm | N/A Stainless steel |
N/A
|
| 99261 | N/A 2.624 in66.65 mm | N/A 2.618 in66.497 mm | N/A 0.938 in23.825 mm | N/A 3.047 in77.394 mm | N/A Stainless steel |
N/A
|