Wear Sleeves
Seal_SLEEVES
Unit of Measure
1 2 3 

Part Number

Seal Type

Shaft Size

Overall Width

J1869 N/A 19 N/A 6.375 in161.925 mm N/A 0.875 in22.225 mm
J1278 N/A 19 N/A 6.875 in174.625 mm N/A 0.75 in19.05 mm
JV1474 N/A 10
N/A 6.875 in174.625 mm N/A 1 in25.4 mm
JV1190 N/A 19 N/A 7.375 in187.325 mm N/A 0.875 in22.225 mm
Unit of Measure
1 2 3