
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Designed for standard torque and energies, this multi-disc torque limiting coupling disperses torsional spikes that occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
1
Part Number |
Max Torque |
Max Speed |
Total Inertia |
Output Inertia |
Weight |
Outside Diameter |
Overall Length |
CAD |
|---|---|---|---|---|---|---|---|---|
| SLQ15 | N/A 642 lb·ft | N/A 3600 rpm | N/A 2.32 lb·ft² | N/A 0.16 lb·ft² | N/A 27 lb | N/A 9.06 in | N/A 2.95 in |
N/A
|
| SLQ15-LF30 | N/A 642 lb·ft | N/A 3600 rpm | N/A 2.32 lb·ft² | N/A 0.16 lb·ft² | N/A 27 lb | N/A 9.06 in | N/A 2.95 in |
N/A
|
Unit of Measure
1