Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23030KEMW33S2C4 N/A 150 mm N/A 225 mm8.8583 in N/A 56 mm2.2047 in N/A 911000 N205000 lbf N/A 621000 N140000 lbf N/A 2100 rpm N/A 2600 rpm N/A EM N/A Brass N/A
24030EMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
24030KEMW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 1240000 N278000 lbf N/A 808000 N182000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23130EMW33 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23130EMW33C2 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23130EMW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23130EMW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23130EMW33C5 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23130EMW33W25 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23130KEMW33 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23130KEMW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23130KEMW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
22230EMW33 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
22230EMW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
22230EMW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
22230EMW33W94AC3 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
22230KEMW33 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
22230KEMW33C2 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
22230KEMW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
22230KEMW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23230EMW33 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23230EMW33C2 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23230EMW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23230EMW33C3SLA N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23230EMW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
Unit of Measure
« 11 12 13 14 15 »