Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23232EMW33C3SLA | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23232EMW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23232KEMW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23232KEMW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23232KEMW33W97W25 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23232EMW33W84 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1940000 N435000 lbf | N/A 1470000 N330000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 22332EMBW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 114 mm4.4882 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22332EMBW800W848AC4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 114 mm4.4882 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22332KEMBW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 114 mm4.4882 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 23332EMBW33W800C3 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 136 mm5.3543 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 900 rpm | N/A 990 rpm | N/A EMB | N/A Brass |
N/A
|
| 23332EMBW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 136 mm5.3543 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 900 rpm | N/A 990 rpm | N/A EMB | N/A Brass |
N/A
|
| 23332EMBW800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 136 mm5.3543 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 900 rpm | N/A 990 rpm | N/A EMB | N/A Brass |
N/A
|
| 23332EMBW800W848AC4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 136 mm5.3543 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 900 rpm | N/A 990 rpm | N/A EMB | N/A Brass |
N/A
|
| 22332EMBW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22332EMBW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22332KEMBW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22332KEMBW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22332KEMBW33W97C6 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 2110000 N475000 lbf | N/A 1800000 N405000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 23332EMBW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 136 mm5.3543 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 900 rpm | N/A 990 rpm | N/A EMB | N/A Brass |
N/A
|
| 23332EMBW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 136 mm5.3543 in | N/A 2530000 N568000 lbf | N/A 2000000 N449000 lbf | N/A 900 rpm | N/A 990 rpm | N/A EMB | N/A Brass |
N/A
|
| 23934EMW33 | N/A 170 mm | N/A 230 mm9.0551 in | N/A 45 mm1.7717 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 1900 rpm | N/A 2300 rpm | N/A EM | N/A Brass |
N/A
|
| 23934EMW33C3 | N/A 170 mm | N/A 230 mm9.0551 in | N/A 45 mm1.7717 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 1900 rpm | N/A 2300 rpm | N/A EM | N/A Brass |
N/A
|
| 23934EMW509C08 | N/A 170 mm | N/A 230 mm9.0551 in | N/A 45 mm1.7717 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 1900 rpm | N/A 2300 rpm | N/A EM | N/A Brass |
N/A
|
| 23934EMW509C08C3 | N/A 170 mm | N/A 230 mm9.0551 in | N/A 45 mm1.7717 in | N/A 716000 N161000 lbf | N/A 453000 N102000 lbf | N/A 1900 rpm | N/A 2300 rpm | N/A EM | N/A Brass |
N/A
|
| 23034EMW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in | N/A 1250000 N282000 lbf | N/A 858000 N193000 lbf | N/A 1800 rpm | N/A 2200 rpm | N/A EM | N/A Brass |
N/A
|