Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23234EMW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A
23234EMW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A
23234KEMW33 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A
23234KEMW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A
22334EMBW33W800C4 N/A 170 mm N/A 359.993 mm14.173 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A
22334KEMBW33W800C4 N/A 170 mm N/A 359.993 mm14.173 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A
22334EMBW33C2 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A
22334EMBW33C4 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A
22334KEMBW33 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A
22334KEMBW33C2 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A
22334KEMBW33C3 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A
22334EMBW33C3 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A
22334EMBW33 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
22334EMBW33W29 N/A 170 mm N/A 360 mm14.1732 in N/A 120 mm4.7244 in N/A 2360000 N530000 lbf N/A 2000000 N450000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23936EMW33 N/A 180 mm N/A 250 mm9.8425 in N/A 52 mm2.0472 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23936EMW33C3 N/A 180 mm N/A 250 mm9.8425 in N/A 52 mm2.0472 in N/A 907000 N204000 lbf N/A 572000 N129000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23036EMW33 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23036EMW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23036KEMW33 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23036KEMW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23036KEMW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23036EMW33C5 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23036KEMW33W40IC4 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 1480000 N332000 lbf N/A 1020000 N229000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23136EMW33 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136EMW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
Unit of Measure
« 16 17 18 19 20 »