Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23136EMW33C5 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136EMW507C08C3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136KEMW33 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136KEMW33C2 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136KEMW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136KEMW507C08 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136KEMW507C08C3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136EMW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136EMW507C08 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23136KEMW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 2000000 N449000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
22236EMW33 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
22236EMW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
22236EMW33C5 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
22236KEMW33 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
22236KEMW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1700000 N382000 lbf N/A 1340000 N301000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23236EMBW33 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23236EMBW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23236EMBW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23236EMBW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23236KEMBW33 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23236KEMBW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23236KEMBW33C7 N/A 180 mm N/A 320 mm12.5984 in N/A 112 mm4.4094 in N/A 2290000 N515000 lbf N/A 1720000 N387000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22336EMBW33W800 N/A 180 mm N/A 379.993 mm14.9604 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336EMBW33W800C4 N/A 180 mm N/A 379.993 mm14.9604 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336EMBW33 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 21 22 23 24 25 »