Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22336EMBW33C2 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22336EMBW33C3 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22336EMBW33C4 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22336EMBW33C6 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22336EMBW33W40C3 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22336KEMBW33 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22336KEMBW33C3 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22336KEMBW33W59C7 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 22336EMBW33W29 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 126 mm4.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23938EMW33 | N/A 190 mm | N/A 260 mm10.2362 in | N/A 52 mm2.0472 in | N/A 964000 N217000 lbf | N/A 589000 N133000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23938EMW33C3 | N/A 190 mm | N/A 260 mm10.2362 in | N/A 52 mm2.0472 in | N/A 964000 N217000 lbf | N/A 589000 N133000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23938EMW33W89C3 | N/A 190 mm | N/A 260 mm10.2362 in | N/A 52 mm2.0472 in | N/A 964000 N217000 lbf | N/A 589000 N133000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23938EMW33W94AC3 | N/A 190 mm | N/A 260 mm10.2362 in | N/A 52 mm2.0472 in | N/A 964000 N217000 lbf | N/A 589000 N133000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23038EMW33 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm | N/A EM | N/A Brass |
N/A
|
| 23038EMW33C2 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm | N/A EM | N/A Brass |
N/A
|
| 23038EMW33C3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm | N/A EM | N/A Brass |
N/A
|
| 23038EMW33C4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm | N/A EM | N/A Brass |
N/A
|
| 23038KEMW33 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm | N/A EM | N/A Brass |
N/A
|
| 23038KEMW33C3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm | N/A EM | N/A Brass |
N/A
|
| 23038KEMW33C4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm | N/A EM | N/A Brass |
N/A
|
| 24038EMW33 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 100 mm3.937 in | N/A 2100000 N473000 lbf | N/A 1330000 N300000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 24038EMW33C3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 100 mm3.937 in | N/A 2100000 N473000 lbf | N/A 1330000 N300000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 24038EMW33C4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 100 mm3.937 in | N/A 2100000 N473000 lbf | N/A 1330000 N300000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 24038KEMW33C3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 100 mm3.937 in | N/A 2100000 N473000 lbf | N/A 1330000 N300000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23038KEMW33W40IC4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 1580000 N355000 lbf | N/A 1060000 N239000 lbf | N/A 1600 rpm | N/A 1900 rpm | N/A EM | N/A Brass |
N/A
|