Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22338EMBW33C2 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22338EMBW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22338EMBW33C4 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22338EMBW33W94A N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22338KEMB N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22338KEMBW33 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22338KEMBW33C3 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
22338EMBW33W45AW50 N/A 190 mm N/A 400 mm15.748 in N/A 132 mm5.1969 in N/A 2830000 N635000 lbf N/A 2380000 N534000 lbf N/A 1100 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23338EMBW33W45AC3 N/A 190 mm N/A 400 mm15.748 in N/A 155 mm6.1024 in N/A 262000 N58900 lbf N/A 200000 N44900 lbf N/A 710 rpm N/A 770 rpm N/A EMB N/A Brass N/A
23940EM2NW502 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EM2NW502C6 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EMW33 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EMW33C3 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EMW33C4 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EMW507C08 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EMW509C08 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EMW509C08C2 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EMW509C08C3 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EMW93W509C08C3 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23940EMW33C2 N/A 200 mm N/A 280 mm11.0236 in N/A 60 mm2.3622 in N/A 1130000 N254000 lbf N/A 712000 N160000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23040EMW33 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
23040EMW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
23040EMW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
23040EMW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
23040KEMW33 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1760000 N395000 lbf N/A 1230000 N276000 lbf N/A 1500 rpm N/A 1800 rpm N/A EM N/A Brass N/A
Unit of Measure
« 21 22 23 24 25 »