Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22244KEMBW33 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22244KEMBW33C3 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22244KEMBW33C4 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22244KEMBW40IW534 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22244KEMBW40IW534C4 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22244KEMBW507C08 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22244KEMBW507C08C3 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22244KEMBW507C08C4 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
23244EMBW33 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW33C3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW33W27W45AC3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW33W45A N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW33W45AC2 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW33W45AC3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW33W45AC4 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW33W45AW84 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW33W45AW84C3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244KEMBW33W45AC3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244KEMBW40IW534C4 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244KEMBW507C08 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244KEMBW507C08C3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244KEMBW33 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244KEMBW507C08C4 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244KEMBW40IW534 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244KEMBW40IW534C3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 26 27 28 29 30 »