Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23148EMBW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148EMBW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148EMBW507C08C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148KEMBW33 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148KEMBW33C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148KEMBW33C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148KEMBW40IW534 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148KEMBW40IW534C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148KEMBW40IW534C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148KEMBW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148KEMBW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23148KEMBW507C08C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
24148EMBC6 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
24148EMBW33W45A N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
24148EMBW33W45AC2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
24148EMBW33W45AC3 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
24148EMBW33W45AC4 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
24148EMBW33W45AW69C2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
24148KEMBW33W45A N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
24148KEMBW33W45AC3 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
24148EMBW33W40EC2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
24148KEMBW45AW73 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A 4050000 N912000 lbf N/A 2690000 N606000 lbf N/A 610 rpm N/A 650 rpm N/A EMB N/A Brass N/A
23148EMBW507C08W29 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22248EMBW33W45A N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22248EMBW33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 31 32 33 34 35 »